Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
3 ft. Internal Mini-SAS SFF-8087 to SFF-8484 controller to backplane cable. 30AWG, 8-pair cable with sideband signaling.
| OVERVIEW | |
|---|---|
| Intended Application | Connecting Drives |
| Cable Type | SAS |
| Model Type | Internal |
| INPUT | |
| Cable Length (ft.) | 3 |
| Cable Length (m) | 0.91 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332143365 |
| PHYSICAL | |
| Color | Gray |
| Style | SCSI |
| CONNECTIONS | |
| Connector A | ![]() SFF-8087 |
| Connector B | ![]() SFF-8484 |
| Number of Connectors | 2 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
S506-003 3-ft. (1M) Internal SAS Cable mini-SAS (SFF-8087) to mini-SAS (SFF-8087) |
|
|
S506-18N 18-inch (0.5M) Internal SAS Cable mini-SAS (SFF-8087) to mini-SAS (SFF-8087) |
|
|
S508-003 3-ft. (1M) Internal SAS Cable, 4-Lane mini-SAS (SFF-8087) to 4xSATA 7pin |
|
|
S508-18N 18-inch (0.5M) Internal SAS Cable, 4-Lane mini-SAS (SFF-8087) to 4xSATA 7pin |
|
|
S510-18N 18-inch (0.5M) Internal SAS Cable mini-SAS (SFF-8087) to 4-in-1 32pin (SFF-8484) |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number S510-003.
S510-003 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.