click to chat with a product specialist

PDUMH20

Single-Phase Metered PDU, 20A 120V, 1U Horizontal Rackmount, 12 NEMA 5-15/20R outlets, NEMA L5-20P input with 5-20P adapter

  • Metered single phase 20A 120V PDU
  • 1U horizontal rackmount; digital current meter
  • NEMA 5-20P / L5-20P input; 15 ft. / 4.5m line cord
  • 12 NEMA 5-15/20R outlets
  • Reversible housing; 4.5 in. / 11.4 cm depth

Take a closer look:

features video

Overview

Tripp Lite Metered PDU / Power Distribution Units offer real-time local reporting of load level in amps via built-in digital meter. Enables visual current monitoring of PDU output current to prevent circuit overloads as additional equipment is added. Offers reliable rackmount multi-outlet power distribution from any protected UPS, generator or mains input power source. High quality design includes rugged all-metal housing and secure rackmount installation with included mounting accessories.

RoHs

Key Features

  • 20A single phase 120V Metered Power Distribution Unit / PDU (Agency de-rated to 16A continuous)
  • Built-in 2 digit visual meter continuously reports PDU load level in amps
  • Attached NEMA L5-20P 20A 120V input plug with 15 ft. / 4.5m line cord
  • Includes 5-20P 20A 120V plug adapter
  • 1U horizontal rackmount format installs in one rack space
  • 12 NEMA 5-15/20R outlets
  • Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
  • Optional PDUSIDEBRKT enables 0U vertical rackmount in compatible racks
  • Back panel grounding lug

Typical Applications

  • Multi-outlet power distribution unit with digital current monitoring is the ideal means of powering multiple loads in 19 inch rackmount, wall-mount, and under-counter applications such as internetworking, PC systems, telecommunications, audio visual, security, sound reinforcement, and more. Ideal distribution of alternate and sinewave UPS and generator power or commercially derived AC power to connected equipment.

Package Includes

  • PDUMH20 Metered rackmount PDU
  • L5-20R to 5-20P plug adapter
  • Owner's manual with warranty information

Specifications

OVERVIEW
PDU Type Metered
OUTPUT
Output Capacity Details Agency de-rated to 16A continuous
Frequency compatibility 50 / 60 Hz
Output nominal voltage 120V
Overload protection 20A
Outlet quantity / type 12 NEMA 5-15/20R
Outlet Type NEMA 5-15R, NEMA 5-20R
INPUT
Nominal Input Voltage(s) Supported 120V AC
PDU Input Voltage 100; 120; 127
Maximum Input Amps (A) 20
Maximum Input Amps (A) Details 20A maximum (Agency de-rated to 16A continuous)
PDU Plug Type NEMA 5-20P; NEMA L5-20P
Input cord length (ft.) 15
Input cord length (m) 4.57
Voltage compatibility (VAC) 120
Phase Single-Phase
LEDS ALARMS & SWITCHES
Front panel LEDs Digital LED current meter
PHYSICAL
Shipping Dimensions (HWD/in) 2.25 x 20.5 x 10
Shipping Dimensions (HWD/cm) 5.7 x 52.1 x 25.4
Shipping weight (lbs) 3.6
Shipping weight (kg) 1.6
Unit Dimensions (HWD/in) 1.75 (1U) x 17.5 x 4.5
Unit Dimensions (HWD/cm) 4.45 x 44.5 x 11.4
Unit weight (lbs) 3
Unit weight (kg) 1.4
Material of construction Sheet Metal
Style Rackmount, Vertical Rackmount, Wallmount/Under-Counter
Form factors supported 1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
PDU Form Factor Horizontal (1U, 2U, etc)
Outlets center to center measurement 30.20mm
SPECIAL FEATURES
Appearance All black color scheme
TVSS grounding Rear grounding lug
CERTIFICATIONS
Certifications Tested to UL60950-1 (USA) and CAN/CSA C22.2 No. 60950-1-03 (Canada), RoHS Compliant
WARRANTY
Product Warranty Period (Worldwide) 2-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

PDUMH20 4 5 1 1
Great product We have 4 of these PDU's & they are great! Very versatile mounting & power cord is long. October 29, 2012
1-1 of 1

Related Items

Product Q&A

(2 Questions : 2 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

Do these units offer surge suppression?

3 months, 3 weeks ago
Customer avatar
by
iceng
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our PDU Solutions line of products. Please note that our PDU units do not utilize surge suppression circuits. As our PDU units are typically utilized in conjunction with our UPS products, we utilize the surge suppression circuits found in the UPS itself to attenuate any surges.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
3 months, 3 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
When the meter shows 16 Amps, does it mean the actual load is:

(1) 15 to 16 Amps
OR
(2) 16 to 17 Amps

In other word, is it at the safe derated level when displaying 16 Amps continuous.

(Same question for both PDUMH20 and PDUMH20HV)

Thanks.
1 week, 3 days ago
Customer avatar
by
Mario Fortier
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

2 Questions | 2 Answers
1 of 1

Support

Product Warranty

Jun
20
2011

Is your product under warranty?

If your PDUMH20 was purchased and registered on or after June 20, 2011, it is covered by warranty.

Software & Manuals

Other Resources

Videos

Before You Buy

After You Buy