Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's P120-001-2 DVI to 2 x VGA splitter allows you to attach two VGA enabled devices, such as monitors and projectors, to your computers DVI-I port. DVI-I enabled computers are capable of outputting both Analog and Digital signals, so the splitter is perfect for connecting VGA LCD monitors, projectors, etc. (For splitting to two DVI enabled monitors, use Tripp Lite P564-001). Fully molded construction and double-shielding ensures long life and high performance. Supports video resolutions up to 2048 x 1536.
| OVERVIEW | |
|---|---|
| Display Style | Adapter |
| Model Type | DVI |
| INPUT | |
| Cable Length (ft.) | 1 |
| Cable Length (m) | 0.30 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332142238 |
| PHYSICAL | |
| Color | Black |
| CONNECTIONS | |
| Connector A | ![]() DVI-A |
| Connector B | ![]() HD15 (FEMALE) |
| Number of Connectors | 3 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
B114-004-R VGA/SVGA 350MHz Video Splitter - 4 Port (HD15 M/4xF) |
|
|
B116-002A DVI + Audio Splitter, 2-Port |
|
|
P120-000 DVI Male to VGA Female Adapter (DVI-A Analog M to HD15 F) |
|
|
P126-000 DVI Female to VGA Male Adapter (Analog DVI-F to HD15M) |
|
|
P564-001 1-ft. DVI-D Y Splitter Cable (DVI-D M/2xF) |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P120-001-2.
P120-001-2 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.