Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Clean up your Racks and Cabinets with Tripp Lite's handy 5-pack of 2ft, C14 to C13 power cables. Constructed of 18AWG wire, these cables are 10Amp/100-230 Volt rated, and UL/cUL listed. 2ft cables are perfect for servers, switches, routers, etc, to PDU connections.
| OVERVIEW | |
|---|---|
| Intended Application | Powering Devices |
| Cable Type | POWER |
| Model Type | Power Cords |
| PRODUCT OVERVIEW | |
| Product Overview | 5-Pack IEC-320-C14 to IEC-320-C13 Power Cables |
| INPUT | |
| Cable Length (ft.) | 2 |
| Cable Length (m) | 0.61 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332142863 |
| PHYSICAL | |
| Color | Black |
| Style | Power Cables |
| CONNECTIONS | |
| Connector A | ![]() IEC-320-C13 |
| Connector B | ![]() IEC-320-C14 |
| Number of Connectors | 2 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P004-002-5.
P004-002-5 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.