4-ft. Retractable Mini-Stereo Cable
(3.5mm M/M)
- Ideal for external speakers with 3.5mm connector
- Use to connect a notebook/laptop, Ipod or MP3 player to speakers
- Cable retracts for easy transportation, great for the mobile user
- Extends easily and retracts automatically
Tripp Lite's Retractable Mini-Stereo Cable is ideal for portable solutions such as laptop external speakers, MP3 and more. Two 3.5 mm Male stereo connectors extend to a total of 4 feet. Retractable design extends easily and retracts automatically.
Key Features
- Retractable 3.5 mm Male to Male Stereo Connectors
- Connect stereo audio equipment up to 4 ft.
- Ideal for laptop/notebook external speakers
Package Includes
- 4 ft. Retractable 3.5 mm Male to Male Stereo Cable
| OVERVIEW | |
|---|---|
| Intended Application | Connecting Peripherals |
| INPUT | |
| Cable Length (ft.) | 4 |
| PHYSICAL | |
| Color | Black |
| Style | Audio Cables |
| CONNECTIONS | |
| Connector A | 3.5MM (MALE) |
| Connector B | 3.5MM (MALE) |
| Number of Connectors | 2 |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.