Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's professional grade, high-volume Punch Down Cable Installation Tool, with adjustable impact, is the perfect multi-purpose tool for punching down Cat5/Cat6 cable to 110 jacks and patch panels, or, telephone wire to 66M blocks. Each blade (110 or 66) contains a cutting and non-cutting side. The blade not being used is stored in the handle compartment. Adjustable High/Low actuation setting accommodates termination requirements or installer preference.
| OVERVIEW | |
|---|---|
| Model Type | Network Testers |
| PRODUCT OVERVIEW | |
| Product Overview | 110/66 Punch Down Cable Installation Tool |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332143679 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
|
May
18
2012
|
Is your product under warranty?If your N046-000 was purchased and registered on or after May 18, 2012, it is covered by warranty. |
There are no files available for Model Number N046-000.
N046-000 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.