Model: B021-000-19-SH

Rackmount Console - 1U Short-Depth Rackmount Console with 19" LCD

  • Short-depth console mounts in cabinets with a minimum depth of 19"
  • Designed for use with KVMs or Servers that have PS/2 or USB connectors
  • 19" LCD Screen with 1280x1024 resolution
  • 100-240V Auto Sensing External Power Supply
     

Tripp Lite's B021-000-19-SH 1U Rackmount Console is the ideal solution for specialized vehicle projects, including rescue services and military specific applications. It can be mounted in as little as a 19" deep rack and features an integrated 19" LCD display, ( max resolution of 1280x1024), full 104-key keyboard and touch pad, all in a 1U rackmountable housing. This console is designed for use with a server or a KVM switch with PS/2 or USB console connectors. Tripp Lite warrants its products to be free from defects in materials and workmanship for a period of one (1) year from the date of initial purchase.
 

Key Features

  • Mounts in 19" to 30" deep cabinets
  • Full 19" LCD display screen, 104-key keyboard, touchpad
  • Max resolution of 1280x1024
  • 100-240V Auto Sensing External AC Adapter, 6-ft.
  • Includes Console-to-KVM 6-ft. cable kit for use with PS/2 or USB KVMs or Servers
  • Single rail, ball bearing slides
  • One-Year Warranty

Typical Applications

  • Specialized mobile cabinets, 19" - 30" depth

Package Includes

  • 1U 19" KVM Console Short-Body
  • External AC Power Adapter
  • Console-to-KVM Switch Cable
  • Owner's Manual

OVERVIEW
PC/Server VGA, PS/2 & USB
PRODUCT OVERVIEW
Product Overview 1U 19" KVM Console Short-Body
PHYSICAL
Color Black
Style Short-Depth 1U Rackmount Console with 19" LCD (non-KVM)
CONNECTIONS
Connector A HD15 (FEMALE)

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Downloads

Pages's PDF Version

PDF version of this product page
Download

Owners Manual
Owners Manual for B021-000-19-SH-KVM 932801 Spanish

Owners Manual for B021-000-19-SH-KVM 932801 Spanish / pdf - 503 Kb
Download

Owners Manual for B021-000-19-SH-KVM 932801 French

Owners Manual for B021-000-19-SH-KVM 932801 French / pdf - 492 Kb
Download

Owners Manual for B021-000-19-SH Rackmount Console 932801 English

Owners Manual for B021-000-19-SH Rackmount Console 932801 English / pdf - 508 Kb
Download

Other Resources

Outlet and Plug Types
Download


Product FAQs

The mouse and keyboard response time on my rackmount console is sluggish when connected to my B072-Series KVM switch.
This issue can be resolved by upgrading the firmware of your KVM switch. An alternate firmware version is available to address this problem, and can be found in the Help & Downloads tab of the B072-008-1, B072-016-1 and B072-016-1-IP web page, or in the software dowload section of the Service & Support page.

**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com