RF Remote Control for Windows 7 & Vista
- Controls Media Center in Windows Vista and Windows 7
- Works through walls and furniture
- For Windows 7 & Vista Home Premium and Vista Ultimate
The RF Remote for Windows 7 & Vista is a sleek and powerful RF remote control designed specifically for use with Windows 7 & Vista's Media Center multimedia software. It provides more range, convenience and flexibility than infrared remotes.
Key Features
- Range: The RF Remote for Windows Vista provides a range of up to 90 ft (about three times the distance of infrared remotes).
- Convenience: Unlike an infrared remote, this RF remote does not require line of sight to the RF receiver. This allows you to manage Media Center from more areas within the room or even from other areas of your house.
- Flexibility: Since the RF signal works through walls and furniture, you have more flexibility in locating the PC that will be used to run Media Center. For example, you can place the PC inside an entertainment center cabinet or within an AV closet and still easily control Media Center with the remote.
System Requirements
Windows:
- An available USB port
- Windows 7 Home Premium or Ultimate (64-bit) & Windows Vista Home Premium or Windows Vista Ultimate (32bit or 64bit)
- TV tuner card with FM radio capability required for live TV and radio functionality
This remote control is designed specifically for use with Windows Vista Media Center.
Package Includes
- RF Remote Control
- USB RF Receiver
- Printed Quick Start Guide
- Two AA batteries for remote
| OVERVIEW | |
|---|---|
| Signal Range (ft.) | 90 |
| Model Frequency | 433 Mhz |
| PRODUCT OVERVIEW | |
| Product Overview | Keyspan-by-Tripp Lite RF Remote for Windows Vista |
| PHYSICAL | |
| Color | Silver |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | 1-Year Limited Warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Product FAQs
- * Does the RF Remote for Windows Vista also work with Windows 7?
- Yes. We have verified that it does work with Windows 7 Media Center (64-bit).
- Mac OS X 10.5 (Leopard) Compatibility
- Note: This FAQ will be updating frequently during the 60 days after Mac OS X 10.5's release. Keyspan has tested our products under prerelease versions of 10.5. The following information is based on this testing and should apply to the public release of 10.5. We will be testing the public version of 10.5 after it has been released on Oct 26, 2007. Our results will be updated here. Please note that many of our products are used by other applications (ie Palm software uses our serial ports to communicate with Palm handhelds, Skype software and our VoIP phone, GPS software with GPS hardware connected via a Keyspan adapter). Please make sure that your 3rd party software (ie Palm software, GPS software, etc) is 10.5 compatible. USB to Serial Adapters (any USA-xxx model adapter, any UPR-xxx port replicator) Software version 2.4 or later - COMPATIBLE USB/Print Server (US4A, PS4A, U2S2A) COMPATIBLE Update to software version 2.1b4. An uninstaller is also available (v2.1b3). This version has been posted on our downloads page. Software version 2.0.1 or earlier - NOT COMPATIBLE. We will be releasing an update shortly to address 10.5 issues. Do not install v2.0.1 or earlier on 10.5. IR Based Remotes (any UIA-xxx receiver and REM-xxx remote) Software version 2.4b4 or later - COMPATIBLE. Please note that Express Remotes connected to Airport Express units don't require software. This is expected to work in 10.5 as well. RF Based Remotes (PRUS2, PREZ1, ERRF1, PRPRO3) COMPATIBLE - no drivers needed. For remotes that require software to enable F5, please note that we will be releasing an update for 10.5. TuneView USB COMPATIBLE TuneView for iPod COMPATIBLE - software is only needed for firmware updates. This software is 10.5 compatible. USB Hubs / USB PCI and CardBus Cards / Firewire PCI and CardBus Cards COMPATIBLE - no drivers needed. VoIP Phone Our 1.1.6 software seems to work on 10.5 with Skype v 2.6.0.184 however Skype recommends that you use Skype v 2.7.0.195 BETA for 10.5. We're still testing this version. We won't be ready to say we have 10.5 compatibility until 10.5 support is released in non-beta form from Skype. Bluetooth Adapter COMPATIBLE - no drivers needed. UP-6C/UP-6CM UNTESTED. We will be testing this product shortly. SX Pro Serial Card UNTESTED. If you have any problems with the SXPro Card with 10.5, please contact techsupport@tripplite.com
- Windows XP Media Center Compatibility and RF Remote for Windows Vista
- The Keyspan RF Remote for Windows Vista (part number ER-V2) is compatible with the Vista Media Center application that is found on certain versions of Vista. It is not compatible with versions of Window prior to Vista... Windows XP Media Center Edition does not contain the drivers necessary to enable the Keyspan RF Remote for Windows Vista (part number ER-V2). You can connect your remote's receiver and Windows XP Media Center will detect the remote but it will not install the hardware since XP Media Center due to the missing drivers. Microsoft has released various updates to XP Media Center that include updates to the remote drivers but none have enabled the Keyspan RF Remote for Windows Vista.
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.