Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
If you’re the kind of presenter that likes to move around the stage or get out into the audience, then the PR-US2 is the remote for you. With a range of 60 feet, the PS-US2 is ideal for any venue—from classrooms to auditoriums. Plus, it’s easy-to-use buttons let you control your slide deck with ease, so you can focus on your topic and your audience!
Presentation Magazine selected this remote for its annual "Standing Ovation Award" because it provides an unmatched set of features at a very affordable price!
| OVERVIEW | |
|---|---|
| Signal Range (ft.) | 60 |
| Model Frequency | 433 Mhz |
| Laser Pointer | Class 2; Maximum output = 1 mW, wavelength = 650 nm |
| Signal Range (m) | 18.3 |
| PRODUCT OVERVIEW | |
| Product Overview | Keyspan-by-Tripp Lite Presentation Remote Control |
| PHYSICAL | |
| Unit Dimensions (HWD/in) | .78 x 1.41 x 4.91 (remote); .37 x .83 x 2.27 (receiver) |
| Unit Dimensions (HWD/cm) | 1.98 x 3.58 x 12.47 |
| Unit weight (lbs) | .11 |
| Unit weight (kg) | 0.05 |
| Color | Silver |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
|
May
24
2012
|
Is your product under warranty?If your PR-US2 was purchased and registered on or after May 24, 2012, it is covered by warranty. |
There are no files available for Model Number PR-US2.
Copyright © 2013 Tripp Lite. All Rights Reserved.