ISOBAR® Series

IBAR4

4-Outlet Isobar Surge Protector with 6-ft cord and All-Metal Housing

Are your expensive electronics protected against surges and line noise? The best-selling IBAR4 removes damaging line noise with its isolated filter banks, and it offers 3330 joules of protection against surges. Its rugged metal housing won’t crack, burn or melt—even in the toughest environments. Plus, it’s backed by a lifetime warranty and $50,000 insurance for anything plugged into it.

  • 4 outlets/6-ft cord
  • 3330 joule rating—more joules mean more protection!
  • All-metal housing won’t crack, burn or melt
  • Isolated filter banks remove damaging line noise
  • $50,000 Insurance for connected equipment (USA & Canada only)
  • Lifetime warranty

Take a closer look:

features

Overview

For more than 20 years, America's leading companies have trusted Tripp Lite's Isobar Premium surge and noise suppressors to protect sensitive computer, networking and telecom equipment. With more than 18 million satisfied customers, the Isobar remains the world's #1 selling premium surge suppressor. Loaded with a generous combination of high quality components, near indestructible all-metal case and unique noise filtration system, the isobar offers the highest level of protection attainable in a multi-outlet strip. Robust surge suppression circuits with sine-wave tracking offer extreme levels of protection against the heaviest surge conditions exceeding IEEE 587 category A & B specifications and reducing 6,000V test surges to harmless levels under 35 volts. Isobar's unique protection system combines large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors into exclusive isolated filter banks that remove EMI/RFI interference, even noise generated by other pieces of connected equipment. IBAR4 offers 4 outlets arranged in two filter banks to prevent system crashes, reboots and performance problems common as noisy system peripherals are powered off and on. Surge suppression rated at 3330 joules / 85,000 amps offers network-grade protection. Widely spaced NEMA5-15 outlets accommodate up to 2 large transformer plugs without blocking outlets. Includes 6 foot AC line cord with space-saving angled input plug and keyhole mounting tabs.

PLUG / OUTLETS: Input: NEMA 5-15P / Output: 4 NEMA5-15R / 6 ft. AC line cord

ELECTRICAL: 120V AC, 50/60Hz (Requires NEMA 5-15R wall receptacle)

SUPPRESSION: AC: 140V RMS Clamping / 3330 joules / 85,000 amps

FORMAT: Corded all-metal strip with transformer spaced outlets

RoHs

Key Features

  • Tripp Lite's ISOBAR is the world's #1 selling premium suppressor series with more than 18 million satisfied customers and a safety-tested history of 20+ years
  • Robust surge suppression with sine-wave tracking protects against the heaviest of surge conditions, exceeding IEEE category A&B specifications and reducing 6,000V test surges to harmless levels less than 35 volts.
  • Multi-component suppression circuits combine toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and multiple layers of metal oxide varistors into exclusive isolated filter banks that remove EMI/RFI interference, even noise from other pieces of connected equipment.
  • 4 outlets arranged in two filter banks prevent system crashes, reboots and performance problems common as noisy peripherals are powered off and on.
  • Network grade surge suppression rated at 3330 joules / 85,000 amps
  • Widely spaced outlets accommodate up to 2 large transformer plugs without blocking outlets
  • Lighted power switch with integrated 12 amp circuit breaker, offers power control & overload protection
  • 6 foot AC line cord with space-saving angled input plug
  • Keyhole mounting tabs for installation in a variety of application
  • 120V AC, 50/60Hz electrical compatibility
  • $50,000 Ultimate Lifetime Insurance (USA and Canada Only)

Typical Applications

  • Ideal for premium protection of personal computers with peripherals, network and CAD / CAM / CAE workstations, internetworking accessories, telecommunications systems, point of sale equipment, audio / video and home theater systems in any home, office or industrial application

Package Includes

  • IBAR4 Surge Suppressor
  • Set of 4 outlet safety covers
  • Instruction manual with warranty information

Specifications

OVERVIEW
Intended Application Home/Office, Computer Networks
OUTPUT
Frequency compatibility 50 / 60 Hz
Output watts 1440
Circuit Breaker (amps) 12
Outlet quantity / type 4 NEMA 5-15R
Transformer accommodation Supports up to 2 large transformer plug accessories without covering remaining outlets
INPUT
Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input connection type NEMA 5-15P input plug
Input plug features Space-saving right angle input plug
Input cord length (ft.) 6
Input cord length (m) 1.83
Voltage compatibility (VAC) 120
Maximum Surge Amps 135000
UPC ASSIGNMENT
Unit Carton UPC# 037332010094
LEDS ALARMS & SWITCHES
Switches Combination AC circuit breaker & 2 position red illuminated on/off switch
SURGE / NOISE SUPPRESSION
AC suppression joule rating 3330
AC suppression response time NM = 0 ns. CM = <1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping voltage (RMS) 140
AC suppression surge current rating 85,000 amps (36,000 NM / 49,000 CM)
AC suppression components used Metal oxide varistors, toroidal balanced chokes, ferrite rod-core inductors and VHF capacitors.
Safe thermal fusing Prevents unsafe conditions during extreme extended overvoltages and catastrophic occurences
UL1449 let through rating 330V
IEEE587 Cat. A ringwave let through Less than 35 volts
EMI / RFI filtering 40-80 dB
Isolated filter banks Unique isolated filter bank design offers additional filtering between each duplex pair of outlets on the strip to prevent electrical noise interference between connected loads. Includes 2 filter banks.
Immunity Conforms to IEE 587 / ANSI C62.41
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection No
Network (Ethernet) Protection No
PHYSICAL
Shipping weight (lbs) 2.75
Shipping weight (kg) 1.25
Unit Dimensions (HWD/in) 2.5 x 6 x 3.5
Unit Dimensions (HWD/cm) 6.35 x 15.24 x 8.89
Shipping Dimensions (HWD/in) 11.5 x 7 x 3
Shipping Dimensions (HWD/cm) 29.21 x 17.78 x 7.62
Unit weight (lbs) 1.88
Unit weight (kg) 0.85
Material of construction Metal
Integrated keyhole mounting tabs Metal end caps are fitted with keyhole mounting tabs for wallmount installation
Housing Color Light Gray
Receptacle Color Black
AC line cord color Light Gray
Style Strip
Outlets center to center measurement Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm
Keyhole slot center to center measurement Distance between horizontal outlets = 131.90mm; Distance between vertical outlets = 58.17mm
SPECIAL FEATURES
Appearance Rugged all-metal corded strip format with high quality duplex receptacles
Right-Angle Plug Yes
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression) Tested to UL1449 3rd Edition requirements by ETL
cUL / CSA (Canada) Approved for Canada by ETL
Approvals Exceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $50,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

IBAR4 4.7 5 6 6
Surge Protection For Mobile Stage Lighting Music Entertainment. I use two Tripplite ISOBAR's to surge protect my mobile stage lighting system. As my lighting system is transported to multiple venues, power surge conditions are always a concern. Worry free ISOBAR operation allows focus on lighting performance. Nice long six foot cord allows ISOBAR's to be located away from walls and placed exactly where needed. Excellent quality heavy duty metal housing box take the regular transportation demands of a mobile lighting system. Highly recommended. December 6, 2012
Best protection! ISOBAR is a premium surge protection product. I have tried many UPS's and surge protection products. UPS units are good to use, especially if you work/live in an area where power fluctuations or outages occur frequently. However, UPS units have batteries that eventually need to replaced. UPS's are a tad more expensive and do not over the same joule/surge rating. The metal housing on the ISOBAR is indestructible, fire-safe, and features multiple isolated filter banks with quality surge absorbing components. The Ultra 4 has a rating of 3330 Joules (the greater the number, the better it is) and costs less than comparable Belkin, APC, and/or brands. TRIPPLITE makes other solid products; ISOBAR is the pinnacle in surge protection. November 6, 2012
Two Problems I received the IBAR4 today and immediately discovered two problems. First, the serial number on the unit did not match anything on the web site tutorial for locating the serial number. Second, I expected a heavy duty ground lug, but the only ground connection is an unlabeled small silver screw on the end of the unit where the power cord enters. Furthermore, there is no mention of this screw in the owner's manual. I had to call support to get answers to both issues. March 26, 2012
Relax with IBAR4 on the job I have been using IBAR4 and related Tripp-Lite products for more than 8 years. Tripp-Lite stands behind this very well designed and manufactured product line, and my experience with the products has taught me to relax knowing IBAR is on the job. It is the no nonsense solution to AC power line issues. Bill December 8, 2011
2next>>

Product Q&A

(1 Question : 2 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
5 months, 2 weeks ago
Customer avatar
by
biolady
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
This surge protector will work for any electronic device that uses a standard household outlet. If your washer is rated at 220v the outlet connection would be different than a standard outlet.

I would not recommend getting the surge protector wet, or any electrical device that has exposed power outlets.

Mouting the surge protector off the floor and on awall should help keep Tripplite dry.
5 months, 2 weeks ago
Customer avatar
by
DJ Lumpia
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Thank you for your inquiry. We recommend that you consider using a surge suppressor that has GFCI protection for use around water for safety reasons.
5 months, 2 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

1 Question | 2 Answers
1 of 1

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Insurance Coverage

Your product comes with $50,000 connected equipment insurance.

Software & Manuals

Other Resources

Before You Buy

After You Buy