SmartOnline UPS System - True online power for mission critical applications
- 1000VA online, double conversion 2U rack/tower UPS
- Zero transfer time, on-line, double-conversion and economy-mode operation supported
- HID-compliant USB and enhanced serial communications ports with SNMPWEBCARD accessory slot
- Maintains 200/208/220/230/240V +/-2% output during overvoltages to 277V and brownouts as low as 130V
- 6 outlets (IEC-320 C13)
- Fault tolerant auto-bypass
- 2 year warranty
1000VA online, double-conversion UPS system for critical server, network and telecommunications equipment. 2U rackmount form factor with an installed depth of only 13.5 in (34.3 cm). Expandable battery runtime with optional external battery packs: BP24V15RT2U, BP24V28-2U (maximum of 1 per UPS) or BP24V70-3U (multiple battery packs can be daisy-chained). Full-time sine wave 200, 208, 220, 230 or 240V +/-2% output. Uninterruptible Power Supply (UPS) continuously converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output. Corrects brownouts as low as 130V and overvoltages as high as 275V without draining battery power. IEC-320-C14 inlet input connection; IEC-320-C13 output receptacles. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Highly efficient operation in optional Economy Mode setting, saving BTU heat output and energy costs. Network management interfaces support simultaneous communications via USB port, DB9 serial port and SNMPWEBCARD slot. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and utility power conditions via all 3 communications interfaces. Includes PowerAlert monitoring software and complete cabling. Emergency Power Off (EPO) interface. 3-stage metered current monitoring and battery charge status LEDs. LED display panel easily rotates for more convenient viewing in rackmount or tower configurations. Data-line surge suppression for dialup, DSL or Ethernet network connection. Utility power and voltage regulation LEDs. Audible alarm. Self-test. Fault-tolerant auto bypass mode. 4-post rackmount accessories included; optional 2-9USTAND tower stand kit and 2POSTRMKITWM 2-post rack & wall-mount accessories available. Field-replaceable, hot-swappable internal batteries and external battery packs. Attractive all-black color scheme. 2-year warranty; extended warranty and service contracts available.
Key Features
- True online, double-conversion power conditioning offers network-grade pure sine wave AC power for critical fileservers, internetworking equipment and other sensitive electronics
- Maintains output within 2% of selectable 200/208/220/230/240V at 50/60Hz (+/-0.05Hz)
- Neutralizes hard-to-solve problems like frequency variations, fast electrical impulses, harmonics and other power problems not addressed by other UPS types
- Zero transfer time, on-line, double-conversion and economy-mode operation supported
- Versatile rack/tower format requires only 2 rack spaces (2U) in rackmount applications
- Maintains AC output at near perfect levels even during extended-duration brownouts as low as 130V and overvoltages to 275V without using battery power. (For loads under 70%, brownout support extends to 130V; for loads over 70%, brownout support extends to 160V)
- During power failures, internal batteries support connected equipment for 12 minutes at half load (500VA / 400W) and 4 minutes at full load (1000VA / 800W)
- Battery backup runtime is expandable with the addition of external 2U or 3U rack/tower battery packs (Part Number BP24V15RT2U, BP24V28-2U or BP24V70-3U)
- Built-in USB port, DB9 serial port and SNMPWEBCARD slot are simultaneously addressable and support comprehensive network management features; USB and DB9 serial cables included
- Included PowerAlert software offers unattended shutdown, remote monitoring and control of UPS system and connected equipment
- Optional SNMPWEBCARD enables remote monitoring and UPS control via SNMP, Web browser or telnet (Part Number: SNMPWEBCARD)
- HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- Includes 6 UPS supported IEC-320-C13 output receptacles and two C13 to C14 interconnection cables (additional interconnection cables available - Part Number P004-006)
- IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles
- Fault-tolerant auto bypass maintains continuous utility output to connected equipment, even in cases where the UPS is overloaded or suffers an internal failure that requires service
- Compatible with Tripp Lite's WatchDog software
- Front panel LEDs and audible alarm offer notification of power conditions and full UPS status information
- Optional tower stands allow vertical tower configuration (Part Number 2-9USTAND)
- Built-in Emergency Power Off (EPO) interface with cable
- From the same product family as Tripp Lite's SmartOnline SU2200RT2U, named "Editor's Choice" by PC Magazine
- 2-year manufacturer's product warranty
Package Includes
- SUINT1000RTXL2Ua Rack/Tower UPS System
- PowerAlert Software and Cabling
- 4-Post Rackmount Installation Hardware and Adjustable-Depth Mounting Rails
- Warranty Information and Owner's Manual
- 2 IEC C13 to C14 interconnection cables
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 1000 |
| Output kVA capacity (kVA) | 1 |
| Output Watt Capacity (watts) | 800 |
| Output power factor | 0.8 |
| Crest Factor | 3:1 |
| Nominal Output Voltage(s) Supported | 200v; 220v; 230v; 240v |
| Nominal Voltage details | 230V default |
| Frequency compatibility | 50 / 60 Hz |
| Frequency compatibility details | Output frequency matches input nominal on startup, defaults to 50 Hz on cold-start |
| Output voltage regulation (line mode) | +/- 2% |
| Output voltage regulation (Economy line mode) | +/- 10% |
| Output voltage regulation (Battery mode) | +/- 2% |
| Built-in UPS output receptacles | 6 C13 outlet(s) |
| Included output power cables | Includes 2 C13 to C14 output power cables |
| Basic PDU options | PDUNV (1U / 2 C19, 12 C13 outlets) |
| Switched PDU options | PDUMH15HVNET (1U / 8 C13 outlets) |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | Sine wave |
| INPUT | |
| Rated input current (at maximum load) | 5.1A (200V), 4.9A (208V), 4.6A (220V), 4.4A (230V), 4.2A (240V) |
| Nominal Input Voltage(s) Supported | 200V AC; 220V AC; 230V AC; 240V AC |
| UPS input connection type | C14 inlet |
| UPS input connection description | IEC320-C14 input connection accepts a variety of detachable cordsets to match country or site-specific wall receptacles |
| Input circuit breaker | 8A |
| BATTERY | |
| Full load runtime (minutes) | 4 min. (800w) |
| Half load runtime (minutes) | 12 min. (400w) |
| Expandable battery runtime | Extended runtime supported via optional external battery packs |
| External battery pack compatibility | BP24V15RT2U (limit 1); BP24V28-2U (limit 1); BP24V70-3U (multi-pack compatible) |
| DC system voltage (VDC) | 24 |
| Battery recharge rate (included batteries) | Less than 6 hours from 10% to 80% |
| Replacement battery cartridge (internal UPS battery replacement) | RBC92-2U |
| Battery Access | Front panel battery access door |
| Battery replacement description | Hot-swappable, user replaceable batteries |
| VOLTAGE REGULATION | |
| Voltage regulation description | Online, double-conversion power conditioning |
| Overvoltage correction | 2% output voltage regulation during overvoltages to 275 |
| Undervoltage correction | 2% output voltage regulation during undervoltages to 156 |
| Severe undervoltage correction | 2% output voltage regulation during undervoltages to 130 (under 70% load only) |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats |
| Alarms | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
| Alarm cancel operation | Power-fail alarm can be silenced using alarm-cancel switch |
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 1225 |
| UPS AC suppression response time | Instantaneous |
| UPS Dataline suppression | 1 line TEL / DSL or 10Base T Ethernet protection |
| EMI / RFI AC noise suppression | Yes |
| PHYSICAL | |
| Installation form factors supported with included accessories | 4 post 19 inch rackmount (mounting rail kit included) |
| Installation form factors supported with optional accessories | 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND) |
| Primary form factor | Rackmount |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 3.5 x 17.5 x 13.5 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 8.9 x 44.4 x 34.3 |
| Installed whole system total rack space height (rack spaces) | 2U |
| Secondary form factor | Tower (requires 2-9USTAND) |
| Installed whole system dimensions in secondary form factor (height x width x depth / inches) | 17.5 x 3.5 x 13.5 |
| UPS dimensions in secondary form factor (height x width x depth / cm) | 44.4 x 8.9 x 34.3 |
| UPS / Power Module weight (lbs) | 28 |
| UPS / Power Module weight (kg) | 12.7 |
| UPS Shipping dimensions (height x width x depth / inches) | 8.8 x 23.8 x 20.2 |
| UPS Shipping dimensions (height x width x depth / cm) | 22.2 x 60.3 x 51.4 |
| Shipping weight (lbs) | 40.3 |
| Shipping weight (kg) | 18.3 |
| UPS housing material | Steel |
| Cooling method | Fan |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 406.4 |
| AC economy mode BTU / hr. (full load) | 173.6 |
| Battery mode BTU / hr. (full load) | 442.8 |
| AC economy mode efficiency rating (100% load) | 94% |
| COMMUNICATIONS | |
| Communications interface | USB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface |
| Network monitoring port description | Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications |
| PowerAlert software | Included |
| Communications cable | USB and DB9 cabling included |
| WatchDog compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| LINE / BATTERY TRANSFER | |
| Transfer time | No transfer time (0 ms.) in online, double-conversion mode |
| Low voltage transfer to battery power (setpoint) | 160V (100% load), 130V ( <70% load) |
| High voltage transfer to battery power (setpoint) | 275 |
| SPECIAL FEATURES | |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| High availability UPS features | Automatic inverter bypass; Hot swappable batteries |
| Green & high efficiency features | High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
| CERTIFICATIONS | |
| UPS Certifications | Tested to CE (EU); Tested to SASO (Saudi Arabia); Meets FCC Part 68 / Industrie Canada (telecommunications); ROHS (Reduction of Hazardous Substances) |
| UPS Certification details | Kuwait |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | 2 years |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| External Battery Packs | BP24V15RT2U | BP24V15RT2U - External Battery Pack for UPS System | - |
$230.00 ERP Add to Picklist |
| External Battery Packs | BP24V28-2U | BP24V28-2U - External Battery Pack for UPS System | - |
$512.00 MSRP Check Prices Add to Picklist |
| External Battery Packs | BP24V70-3U | BP24V70-3U - External Battery Pack for UPS System | - |
$1,050.00 MSRP Check Prices Add to Picklist |
| UPS Accessories | MODBUSCARD | For remote monitoring and control via MODBUS protocol | - | Check Prices Add to Picklist |
Downloads
-
PDF version of this product page
Download - Owners Manual
-
Owners Manual for SmartOnline UPS (English) / pdf - 934 Kb
Download -
Owners Manual for SmartOnline UPS (French) / pdf - 1 Mb
Download -
Owners Manual for SmartOnline UPS (Russian) / pdf - 1 Mb
Download -
Owners Manual for SmartOnline UPS (Spanish) / pdf - 1009 Kb
Download - Runtime Chart
-
Runtime Chart for UPS Model SUINT1000RTXL2Ua / pdf - 102 Kb
Download - Visio
-
Single-Phase UPS Systems & Batteries Visio Stencil / zip - 2 Mb
Download - Other Resources
-
Outlet and Plug Types
Download
Estimated Model Runtime with Included Battery
Select the total load (power draw) of the equipment connected to the UPS from the drop down list below. If you don't know the total load, try selecting your equipment from our library of over 10,000 electrical devices.
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.