Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's SmartRack SRBOLTDOWN provides extreme stabilization and security for cabinets and racks. The bolt-down kit enables SmartRack to be secured to a concrete floor. SRBOLTDOWN includes four concrete inserts, four bolts and four fender washers.
Technical Notes:
We recommend using a 1/2" concrete drill. Hole must be 4.5" to 4.75" deep. Mark the hole, drill the hole, then tap the anchor into the hole. Thread the bolt into the anchor a few threads only. Tap the bolt with a hammer (with anchor attached) until it bottoms out in the hole, then tighten the bolt.
| OVERVIEW | |
|---|---|
| Model Type | Stabilization |
| PHYSICAL | |
| Shipping weight (lbs) | .90 |
| Shipping weight (kg) | 0.41 |
| Shipping Dimensions (HWD/in) | 1 x 4 x 4 |
| Shipping Dimensions (HWD/cm) | 2.54 x 10.16 x 10.16 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 5-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
|
May
19
2008
|
Is your product under warranty?If your SRBOLTDOWN was purchased and registered on or after May 19, 2008, it is covered by warranty. |
There are no files available for Model Number SRBOLTDOWN.
SRBOLTDOWN |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.