Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's SmartRack SRCABLEDUCT1U helps eliminate cable stress for your rack enclosure cabinet. The 1U 19-inch horizontal cable manager (finger duct with cover) organizes cables within the SmartRack enclosure or open rack. Required mounting hardware is included.
| OVERVIEW | |
|---|---|
| Model Type | Cable Managers |
| PHYSICAL | |
| Shipping weight (lbs) | 2 |
| Shipping weight (kg) | 0.91 |
| Unit Dimensions (HWD/in) | 1.77 x 3.9 x 19.13 |
| Unit Dimensions (HWD/cm) | 4.50 x 9.91 x 48.59 |
| Shipping Dimensions (HWD/in) | 2 x 5 x 20 |
| Shipping Dimensions (HWD/cm) | 5.08 x 12.7 x 50.8 |
| Unit weight (lbs) | 1.3 |
| Unit weight (kg) | 0.59 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 5-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
|
May
23
2008
|
Is your product under warranty?If your SRCABLEDUCT1U was purchased and registered on or after May 23, 2008, it is covered by warranty. |
There are no files available for Model Number SRCABLEDUCT1U.
SRCABLEDUCT1U |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.