Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Transmit a HDMI signal up to 150ft, 1080p @ 24Hz using two Cat5/6 patch cables.
Tripp Lite's HDMI Over Dual Cat5 Extender Kit is the perfect solution for those who need to extend a HDMI signal over a long distance over two Cat5/6 cables. Simply run two Cat5e/6 cables between the local transmitter and remote receiver units, and plug in standard Tripp Lite HDMI cables to the HDMI source and the display. A 1080p (24Hz) or 1080i (60Hz) signal can be extended up to 150 ft. from the source.
The B125-150 comes with both local transmitter and remote receiver units. DTS-HD, Dolby True HD and 7.1 Channel Surround Sound audio are supported, and it is compliant with HDCP, EDID and DDC. 36-bit Deep Color (12-bits per channel) is supported. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
| OVERVIEW | |
|---|---|
| Intended Application | Home Theater/AV |
| Cable Type | HDMI |
| Display Style | Extender |
| PHYSICAL | |
| Unit Dimensions (HWD/in) | Remote Unit: 2.375"W x 1.75"D x 0.75"H |
| Unit Dimensions (HWD/cm) | Source Unit: 2.375"W x 1.75"D x 0.75"H |
| Color | Black |
| CONNECTIONS | |
| Connector A | ![]() HDMI (FEMALE) |
| Connector B | ![]() HDMI (FEMALE) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Recommended Products | ||
|---|---|---|
|
N202-025-BL 25-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N202-050-BL 50-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N202-075-BL 75-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N202-100-BL 100-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N202-125-BL 125-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N202-150-BL 150-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
| Optional Products | ||
|
B125-101-60 HDMI over Dual Cat6 60Hz Extender Kit |
|
|
P167-000 HDMI over Dual Cat5 Extender Wall Plate Kit |
|
|
P568-003 3-ft. High Speed HDMI Gold Cable |
|
|
P568-006 6-ft. High Speed HDMI Gold Cable |
|
|
P568-010 10-ft. High Speed HDMI Gold Cable |
|
|
P568-016 16-ft. High Speed HDMI Gold Cable |
|
|
P568-012 12-ft. High Speed HDMI Gold Cable |
|
|
May
25
2012
|
Is your product under warranty?If your B125-150 was purchased and registered on or after May 25, 2012, it is covered by warranty. |
B125-150 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.