click to chat with a product specialist

P576-001

1-ft. Digital Media Systems Splitter Cable (DMS-59 to 2x DVI-I F)

  • Attach two DVI enabled monitors to your DMS59 Graphics card
  • Superior molded connectors for long life use

Overview

Tripp Lites P576-001 DVI Splitter Cable allows you to connect two DVI enabled monitors to a video graphic card with a single LFH59 / LFH60 ( DMS59 or DMS60) connector. DMS-59  supports a higher density of video displays, in a similar amount of connector space to a standard DVI connector. DMS-59 supports two DVI Dual Link digital channels or two VGA analog channels from a single connector.

RoHs

Key Features

  • LFH59 (DMS59) to 2 x DVI-I Female, 1ft
  • Compatible with most DMS-59 video cards including nVidia, Matrox, HP, PNY, and ATI
  • Rugged molded construction and gold plated contacts

Package Includes

DMS59 to (2) x DVI-I Female Splitter Cable - 1-ft.
 

Specifications

OVERVIEW
Intended Application Connecting Peripherals
Cable Type DVI
Display Style Adapter
Model Type DVI
INPUT
Cable Length (ft.) 1
Cable Length (m) 0.30
UPC ASSIGNMENT
Unit Carton UPC# 037332145970
PHYSICAL
Color Black
Style DVI
CONNECTIONS
Connector A
DMS59 (MALE)
DMS59 (MALE)
Connector B
(X2) DVI-I (Female)
(X2) DVI-I (FEMALE)
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P576-001.

Other Resources

Before You Buy

After You Buy