Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: RELAYIOCARD

    |   PDF Version

Programmable Relay I/O Card

 New! 
  • Programmable, internal contact closure management accessory card
  • Six configurable relay output contacts
  • Configurable input signal contact

$239.00  MSRP*

Tripp Lite's RELAYIOCARD allows users to communicate UPS status and events via six configurable contact closure outputs. Installs in any expansion slot-equipped SmartOnline and select SmartPro UPS systems*. Enables monitoring and control of UPS conditions and events. Provides input signal relay contact to perform remote UPS system shutdown or battery tests. 
 

*NOTE: SmartPro UPS systems including SMART1050SLT, SMART1500SLT, SMART2200RMXL2U, SMX1050SLT, SMART3000SLT, SMART2200SLT, SMART2200NAFTA, SMART2600RM2U, SMART3000RM2U, SMART1500CRMXL, SMART1500SLTXL, SMART750XLa, SMX30000XLRT2U, and SMX2200XLRT2U. Supported systems must run UPS protocol 3008 or above.

  • Makes select Tripp Lite SmartPro or any SmartOnline UPS capable of providing contact closure output communications
  • 6 relay output contacts are configurable for normal open or normal close signaling of  UPS conditions
  • Configurable UPS conditions and events for each output relay contact
  • Configurable input signal relay contact to shutdown UPS or test battery
  • Two year product warranty

 

Applications

  • Ideal solution for PCs, servers, datacenters, VoIP/telecom/industrial and other mission-critical equipment that requires power management, monitoring and control.

Package Includes

  • RELAYIOCARD
  • Configuration cable
  • Faceplates
  • Owner's Manual

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.