click to chat with a product specialist

P502-010-RA

10-ft. SVGA/VGA Monitor Gold Cable with RGB Coax (HD15M to Right-angle M)

  • Right Angle connection at one end for tight spaces
  • 75ohm Coax conductors for RGB signals
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity
  • Resolutions up to 2048 x 1536

Overview

Tripp Lite's 10 foot SVGA/VGA Right Angle monitor replacement cable is the gold standard in video cables. One end features a super-slim right angle connection for tight spaces, i.e., behind a PC. The mini-coax (RGB) and paired video wire construction delivers superior signal quality. Gold plated connectors and gold plated copper contacts ensure excellent conductivity. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 male connectors are molded and have integral strain relief to ensure they last a lifetime.

RoHs

Key Features

  • Right Angled connection for installations with space constraints
  • Superior molded cables with foil-shielding for maximum EMI/RFI protection
  • Constructed from mini-coax (RGB) and paired video wire construction for superior signal quality.
  • Gold plated connectors and gold plated copper contacts ensure excellent conductivity.
  • Right Angle HD15 male to Straight HD15 male molded connectors
  • Resolutions up to 2048 x 1536

     

Package Includes

10-ft. SVGA/VGA Monitor Cable Right Angle HD15M to Straight HD15M Gold Connectors w/ RGB Coax
 

Specifications

OVERVIEW
Intended Application Connecting Peripherals
Cable Type MONITOR
Display Style Direct Connect
INPUT
Cable Length (ft.) 10
Cable Length (m) 3.05
UPC ASSIGNMENT
Unit Carton UPC# 037332147066
PHYSICAL
Color Black
Style Monitor Cables
CONNECTIONS
Connector A
HD15 (Male)
HD15 (MALE) RT. ANGLE
Connector B
HD15 (Male)
HD15 (MALE)
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P502-010-RA.

Other Resources

Before You Buy

After You Buy