8-Outlet Ultimate Protection Isobar Audio/Video Surge Suppressor
- 8 outlets / 8-ft. cord with space saving right angle plug
- 3134 joule rating
- Isolated Filter Banks
- 3-line High Definition 2.2 GHz (gold) coaxial surge protection
- 1-Ethernet RJ45 surge protection jack
- 1-line tel/modem surge protection
- All-metal housing
- $500,000 Ultimate Lifetime Insurance (USA and Canada only)
Tripp Lite’s AVBAR8 Platinum Series Isobar Audio Video Surge / Spike Suppressor provides premium protection (3134 joules) stopping damaging surges and filtering disruptive EMI/RFI line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Perfect for medium Audio / Video installations: high-definition video displays, HD Cable / HD satellite sources and A/V receivers, DVD/CD players and more. Exclusive Isolated Filter Banks eliminate noise interference between components. 8 outlets (Widely spaced outlets accommodate up to 2 transformers and plug-in safety covers), 3-line HD 2.2 Ghz coaxial protection, 1-Ethernet RJ45 surge protection jack and 1-line tel/modem protection safeguard an entire A/V system. $500,000 Ultimate Lifetime Insurance coverage (USA and Canada only). Includes all-metal housing, three diagnostic LEDs (Line OK, Grounded & Protected) and 8-ft. cord with a right-angle plug. Additional accessories include; 8-ft. coaxial cable, 6 ft. network cable and 6-ft. phone cord.
Key Features
- 3134 joules surge / spike suppression protection rating
- EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
- Isolated Filter Banks eliminate interference between connected components
- All-metal housing safely withstands the strongest surges
- 8 surge-protected NEMA 5-15R AC outlets safeguard an Audio / Video system
- $500,000 Ultimate Lifetime Insurance (USA and Canada only) covers connected components against surge damage...for life!
- Widely spaced outlets accommodate up to 2 transformers
- Four plug-in safety covers protect against accidental contact
- 3 sets of surge-protected Type F gold HD 2.2 GHZ coaxial connectors (with included 6-ft. coaxial cable) safeguard components on cable, satellite or antenna line
- 1-Ethernet RJ45 surge protection jack (with included 6-ft. network cable) safeguards router & network
- 1-line tel/modem surge protection (with included 6-ft. phone cord) safeguards personal video recorders (Satellite, PVRs) on a single dial-up line.
- 8-ft. cord with right-angle NEMA 5-15P plug provides convenient location anywhere within a Audio Video system
- 3 diagnostic LEDs alert user to protection, line power and fault status
- Keyhole slots provide convenient wall or cabinet mounting
- Illuminated master switch provides one-touch power control over all components. Circuit breaker protects gainst dangerous system overload
- All-metal housing (black) stands up to the most demanding environments
- UL and cUL listed, RoHS compliant
- Lifetime product warranty
Typical Applications
Platinum Series Premium performance Surge/Spike protection perfect for medium Audio Video installations: high-definition video displays, HD Cable / HD satellite sources and A/V receivers, DVD/CD players and more.
Package Includes
- AVBAR8 Platinum Series Audio Video Surge / Spike Suppressor
- 6 ft. coaxial cable
- 6 ft. network cable
- 6 ft. phone cord
- Instruction manual with warranty information
| SYSTEM OVERVIEW | |
|---|---|
| Voltage compatibility (VAC) | 120 |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output watts | 1440 |
| Output volt amp capacity (amps) | 12 |
| Outlet quantity / type | 8 NEMA 5-15R |
| Transformer accommodation | Accommodates 2 transformers |
| INPUT | |
| Recommended Electrical Service | 120V,15A |
| Input connection type | NEMA 5-15P |
| Input plug features | Space-saving right-angle input plug |
| Input cord length (ft.) | 8 |
| Input cord length (m) | 2.4 |
| Input cord gauge, type | 14 gauge, SJT |
| LEDS ALARMS & SWITCHES | |
| Switches | Combination AC circuit breaker and illuminated 2 position on/off power switch |
| Diagnostic LEDs | Built-in LEDs confirm line power, protection and fault status |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 3134 |
| AC suppression response time | NM = instantaneous CM = < 1 ns |
| Protection modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
| Clamping voltage (RMS) | 140V |
| UL1499 let through rating | 330V - UL verified |
| EMI / RFI filtering | Up to 40 dB |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection Details | 1 |
| Cable (Coax) Protection Details | 1 |
| PHYSICAL | |
| Unit Dimensions (HWD/in) | 2.500 x 12.500 x 3.500 |
| Shipping Dimensions (HWD/in) | 17.250 x 9.250 x 3.250 |
| Unit weight (lbs) | 3.6 |
| Material of construction | Metal |
| Integrated keyhole mounting tabs | Keyhole mounting slots allow desk or wall mounting |
| Housing Color | Black |
| AC line cord color | black |
| CERTIFICATIONS | |
| UL1449 3rd Edition (AC Suppression) | UL1449 |
| UL1363 (Power Tap) | UL1363 |
| UL497A (Communications) | UL497A |
| FCC Part 68 (Communications) | FCC Part 68 |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | $500,000 Ultimate Lifetime Insurance (Lifetime product warranty) |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $500,000 |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Downloads
-
PDF version of this product page
Download - Owners Manual
-
Owners Manual for Isobar Surge 932241 Spanish / pdf - 138 Kb
Download -
Owners Manual for Isobar Surge 932241 French / pdf - 120 Kb
Download -
Owners Manual for Isobar Home Theater Surge 932241 English / pdf - 138 Kb
Download - Other Resources
-
Outlet and Plug Types
Download
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.