Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite’s AVBAR6 Platinum Series Isobar Audio Video Surge / Spike Suppressor provides premium protection (3330 joules) stopping damaging surges and filtering disruptive EMI/RFI line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Perfect for small-to-medium Audio/Video installations: high-definition video displays, HD Cable / HD satellite sources and A/V receivers, DVD/CD players and more. Exclusive Isolated Filter Banks eliminate noise interference between components. 6 outlets (widely spaced outlets accommodate up to 2 transformers and plug-in safety covers), 2-line HD 2.2 Ghz coaxial protection and 1-line tel/modem protection safeguard an entire A/V system. $250,000 Ultimate Lifetime Insurance coverage (USA and Canada only). Includes all-metal housing, three diagnostic LEDs (Line OK, Grounded & Protected) and 6-ft. cord with a right-angle plug. Additional accessories include; 6-ft. coaxial cable and 6-ft. phone cord.
Platinum Series Premium performance Surge/Spike protection. Perfect for small-to-medium Audio Video installations: high-definition video displays, HD Cable / HD satellite sources and A/V receivers, DVD/CD players and more.
| OUTPUT | |
|---|---|
| Frequency compatibility | 50 / 60 Hz |
| Circuit Breaker (amps) | 12 |
| Outlet quantity / type | 6 NEMA 5-15R |
| Transformer accommodation | Accommodates 2 transformers |
| INPUT | |
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V,15A |
| Input connection type | NEMA 5-15P |
| Input plug features | Space-saving right angle input plug |
| Input cord length (ft.) | 6 |
| Input cord length (m) | 1.83 |
| Input cord gauge, type | 14 gauge, SJT |
| Voltage compatibility (VAC) | 120 |
| Maximum Surge Amps | 135000 |
| LEDS ALARMS & SWITCHES | |
| Switches | Combination AC circuit breaker and illuminated 2-position on/off power switch |
| Diagnostic LEDs | Built-in LEDs confirm line power, protection and fault status |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 3330 |
| AC suppression response time | NM = instantaneous CM = < 1 ns |
| Protection modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
| Clamping voltage (RMS) | 140V |
| UL1449 let through rating | 330V |
| EMI / RFI filtering | Up to 40 dB |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection | Yes |
| Telephone/DSL Protection Details | 1 line |
| Cable (Coax) Protection | Yes |
| Cable (Coax) Protection Details | 2 line (2.2 GHz Bandwidth) |
| PHYSICAL | |
| Shipping Dimensions (HWD/in) | 3 x 11.5 x 7 |
| Shipping Dimensions (HWD/cm) | 7.62 x 29.21 x 17.78 |
| Unit Dimensions (HWD/in) | 2.5 x 9 x 3.5 |
| Unit Dimensions (HWD/cm) | 6.35 x 22.86 x 8.89 |
| Unit weight (lbs) | 2.8 |
| Unit weight (kg) | 1.27 |
| Material of construction | Metal |
| Integrated keyhole mounting tabs | Keyhole mounting slots allow desk or wall mounting |
| Housing Color | Attractive black color scheme |
| AC line cord color | Black |
| Outlets center to center measurement | Distance between horizontal outlets = 39.45mm; Distance between vertical outlets = 39.30mm |
| Keyhole slot center to center measurement | Distance between horizontal tabs = 210.79mm; Distance between vertical tabs = 58.17mm |
| CERTIFICATIONS | |
| UL1449 3rd Edition (AC Suppression) | Tested to UL1449 3rd Edition by ETL |
| UL497A (Communications) | UL497A |
| FCC Part 68 (Communications) | FCC Part 68 |
| cUL / CSA (Canada) | Approved for Canada by ETL |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
![]() |
Your product comes with $250,000 connected equipment insurance. |
Copyright © 2013 Tripp Lite. All Rights Reserved.