8-Outlet, 10-ft cord, 3240 joule, 1-line tel/modem & 2-line coaxial protection - Premium Protection Audio/Video Surge Suppressor
- 8 outlets / 10-ft. cord with space saving right angle plug
- 3240 joule rating
- 2-line High Definition 2.2 GHz (gold) coaxial surge protection
- 1-line tel/modem surge protection
- $250,000 Ultimate Lifetime Insurance (USA and Canada only)
Tripp Lite’s AV810 Gold Series Audio Video Surge / Spike Suppressor provides high performance protection (3240 joules) stopping damaging surges and filtering disruptive EMI/RFI line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Heavy grade AC surge suppression shields connected equipment from damage and performance problems due to the heaviest transient surges. Two pairs of HD 2.2 Ghz coax line suppression jacks protect any two type F coax lines for cable-TV, satellite, broadcast antenna or cable modems. 1 set of RJ11 jacks offers surge suppression for pay-per-view HD satellite systems, dial-up and DSL modems. The AV810 offers 8 total outlets, 10-foot cord with space-saving angled plug and diagnostic LEDs with audible alarm to warn of wiring problems and suppressor damage. Integrated child-safety outlet covers safely seal off unused outlets. Black high impact plastic housing with keyhole mounting tabs and 3 designated transformer plug outlets offers convenient protection of Audio Video systems. $250,000 Ultimate Lifetime Insurance (USA & Canada only).
Key Features
- 3240 joules AC surge suppression shields equipment from the strongest surges and line noise
- 8 AC outlets with room for 3 transformer plugs without blocking outlets covers computers and all peripherals
- Phone line surge suppression protects both dialup and DSL modems, plus fax machines, cordless phones and more (pair of RJ11 jacks, 2-wire, 1 line, includes 6-ft. phone cable)
- Two sets of coax jacks protect cable modems, plus satellite, cable TV and broadcast antennas (pair of type N coax jacks, includes 6-ft. coax cable. One set provides digital broadband quality and can handle 2.2GHz bandwidths
- Long 10 foot AC line cable with space-saving angle input plug conveniently reaches distant outlets
- Lighted power switch with integrated 15A circuit breaker offers power control and overload protection
- Integrated child-safety sliding outlet covers safely seal off all unused outlets
- Diagnostic LEDs confirm outlet grounding and surge suppression status
- Audible alarm offers notification of suppressor damage
- Attractive black suppressor housing with keyhole mounting tabs allow versatile placement options
- $250,000 Ultimate Lifetime Insurance (USA & Canada only)
Typical Applications
Gold Series Premium performance Surge/Spike protection Perfect for small Audio Video installations: high-definition video displays, HD Cable / HD satellite sources and A/V receivers, DVD/CD players and more.
Package Includes
- AV810 Gold Series Audio Video Surge / Spike Suppressor
- 6 ft. coaxial cable
- 6 ft. phone cord
- Instruction manual with warranty information
| SYSTEM OVERVIEW | |
|---|---|
| Voltage compatibility (VAC) | 120 |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output watts | 1800 |
| Output volt amp capacity (amps) | 15 |
| Outlet quantity / type | 8 NEMA 5-15R |
| Transformer accommodation | Supports 3 large transformer plug accessories without covering remaining outlets |
| Outlet safety covers | Includes built-in sliding outlet safety covers |
| Outlet orientation | Single row of 5, plus a second row of 3 for transformer accommodation |
| INPUT | |
| Recommended Electrical Service | 120V,15A |
| Input connection type | NEMA 5-15P |
| Input plug features | Space-saving right-angle input plug |
| Input cord length (ft.) | 10 |
| Input cord gauge, type | 14 gauge, SJT |
| LEDS ALARMS & SWITCHES | |
| Switches | Combination AC circuit breaker and 2-position red illuminated on/off power switch |
| Diagnostic LEDs | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 3240 |
| AC suppression response time | < 1 ns |
| Protection modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
| Clamping voltage (RMS) | 150 |
| UL1499 let through rating | 330/400/400 |
| EMI / RFI filtering | Up to 40 dB |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection Details | 1 line |
| Cable (Coax) Protection Details | 1 line |
| PHYSICAL | |
| Shipping weight (lbs) | 2.18 |
| Unit Dimensions (HWD/in) | 4.86 x 9.55 x 1.51 |
| Shipping Dimensions (HWD/in) | 11.41 x 8.66 x 2.04 |
| Unit weight (lbs) | 2.02 |
| Material of construction | Plastic |
| Integrated keyhole mounting tabs | Keyhole mounting tabs enable wall mounting |
| Housing Color | Attractive black color scheme |
| AC line cord color | black |
| CERTIFICATIONS | |
| UL1449 3rd Edition (AC Suppression) | UL1449 3RD EDITION |
| UL1363 (Power Tap) | UL1363 |
| UL497A (Communications) | UL497A |
| FCC Part 68 (Communications) | FCC Part 68 |
| Industry Canada (Communications) | Industry Canada |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance (Lifetime product warranty) |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Downloads
-
PDF version of this product page
Download - Owners Manual
-
Owners Manual for Protect It! Surge 932666 English / pdf - 157 Kb
Download -
Owners Manual for Protect It! Surge 932666 Spanish / pdf - 157 Kb
Download -
Owners Manual for Protect It! Surge 932666 French / pdf - 111 Kb
Download - Other Resources
-
Outlet and Plug Types
Download
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.