PROTECT IT!® Series

AVSWIV6

6-Outlet (Swivel) Audio/Video Surge Suppressor

  • 6 outlets 2 banks rotates 90 degrees to accommodate all types of plugs
  • Direct plug-in design
  • 2100 joule rating
  • 1-line HD gold coax (2.2GHz bandwidth) protection
  • 1 line tel/modem protection
  • (U.S., Canada & Puerto Rico)
  • $50,000 Ultimate Lifetime Insurance (USA, Puerto Rico and Canada only)

Overview

Tripp Lite’s AVSWIV6 Low-Profile Audio Video Surge Suppressor provides high-performance protection (2100 joules) stopping damaging surges and filtering disruptive line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Perfect for small Audio Video installations: high-definition Flat Panel TVs, satellite and A/V receivers, DVD/CD players and more. 6 outlets, 2 banks of three rotates 90 degrees to accommodate all types of plugs.1-line HD 2.2 Ghz coaxial protection and 1-line tel/modem protection. $50,000 Ultimate Lifetime Insurance coverage (USA and Canada only). Includes two diagnostic LEDs (confirm "protected" and "grounded" status) and 6 ft. coaxial cable and 6 ft. phone cord.

RoHs

Key Features

  • 6 rotatable outlets allow for easier plug connection and removal
  • 2100 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
  • 1 set of surge-protected Type F gold coaxial connectors (with included 6 ft. coaxial cable) safeguard components on cable, satellite or antenna line (2.2GHz bandwidth)
  • 1 set of surge-protected tel/modem connectors (with included 6 ft. phone cord) safeguard personal video recorders (PVRs) on a single dial-up line
  • 2 diagnostic LEDs alert user to protection and grounding status
  • High-impact plastic housing (black) stands up to the most demanding environments
  • Direct plug-in design converts two outlets into six by pluggin into any wall outlet
  • $50,000 Ultimate Lifetime Insurance (USA and Canada Only)

Typical Applications

Gold Series performance Surge/Spike protection.  Perfect for Flat Panel high-definition video displays small Audio Video installations:, HD Cable / HD satellite sources and HTiB, DVD/CD players and more.

 

Package Includes

  • AVSWIV6 Gold Series Audio Video Surge / Spike Suppressor
  • 6 ft. coaxial cable
  • 6 ft. phone cord
  • Instruction manual with warranty information 

 

Specifications

OUTPUT
Frequency compatibility 50 / 60 Hz
Output watts 1440
Circuit Breaker (amps) 15
Outlet quantity / type 6 NEMA 5-15R
Outlet orientation Rotatable
INPUT
Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V, 15A
Input connection type NEMA 5-15P
Input cord length details Direct Plug-In
Voltage compatibility (VAC) 120
Maximum Surge Amps 75000
LEDS ALARMS & SWITCHES
Diagnostic LEDs Built-in LEDs confirm suppressor "protected" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC suppression joule rating 2100
AC suppression response time NM = instantaneous CM = < 1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
UL1449 let through rating 400,400,500
EMI / RFI filtering Up to 40 dB
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Yes
Telephone/DSL Protection Details 1 line
Cable (Coax) Protection Yes
Cable (Coax) Protection Details 1 line (2.2 GHz Bandwidth)
PHYSICAL
Shipping weight (lbs) 1
Shipping weight (kg) 0.45
Unit Dimensions (HWD/in) 6.25 x 4 x 2.25
Unit Dimensions (HWD/cm) 15.88 x 10.16 x 5.72
Shipping Dimensions (HWD/in) 8.60 x 5.80 x 2.38
Shipping Dimensions (HWD/cm) 21.84 x 14.73 x 6.05
Unit weight (lbs) .6
Unit weight (kg) 0.27
Material of construction Plastic
Housing Color Black
Outlets center to center measurement 29mm
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression) UL1449 3rd EDITION
cUL / CSA (Canada) cUL
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $50,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

AVSWIV6 5 5 2 2
Low profile and yet six outlets Used this in a customers home because I needed a low profile unit that would fit behind a cabinet and have enough outlets with surge suppression. Also love the swivel feature. April 2, 2013
This is a Great Product...But you can ony find it on Line and That was a challange.. What a Super 6 way outlet....Only way it could get better is to have a couple USB outlets on it...This is a Great Product...But you can only find it online...and Trip Lite web site is very hard to navagate in..but when you find something like this product, you buy a several, I bough tthem through Amazon.... February 28, 2013
1-2 of 2

Product Q&A

(1 Question : 2 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Can I break the rod off? Or will that affect the socket in some undesired way?
4 months ago
Customer avatar
by
Rey
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
I cut the black rod off with a set of side cutters...Just don't overload the 6 way...thats whats is there for...Be safe....I cut it off ...because you still can't get to the bottom duplex anyway because it is covered up...so it's all good...I love these 6 way outlets...there the best...Just be safe, don't try to plugin 6 hairdryers at once...
2 months, 2 weeks ago
Customer avatar
by
Tommy Tom
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Thank you for your inquiry. That black peg on the back is used to stabilize the AVSWIV6 by inserting it into the unused ground slot of a duplexed outlet. Cutting it off will not affect the the socket.
3 months, 2 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

1 Question | 2 Answers
1 of 1

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Insurance Coverage

Your product comes with $50,000 connected equipment insurance.

Software & Manuals

Other Resources

Before You Buy

After You Buy