6-Outlet (Swivel) Advanced Protection Isobar Audio/Video Surge Suppressor
- 6 outlets 2 banks rotates 90 degrees to accommodate all types of plugs.
- Direct plug-in design
- 2100 joule rating
- 1-line HD gold coax (2.2GHz bandwidth) protection
- 1 line tel/modem protection
- Lifetime product warranty (U.S., Canada & Puerto Rico)
- $50,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)
Tripp Lite’s AVSWIV6 Low-Profile Audio Video Surge Suppressor provides high-performance protection (2100 joules) stopping damaging surges and filtering disruptive line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Perfect for small Audio Video installations: high-definition Flat Panel TVs, satellite and A/V receivers, DVD/CD players and more. 6 outlets, 2 banks of three rotates 90 degrees to accommodate all types of plugs.1-line HD 2.2 Ghz coaxial protection and 1-line tel/modem protection. $50,000 Ultimate Lifetime Insurance coverage (USA and Canada only). Includes two diagnostic LEDs (confirm "protected" and "grounded" status) and 6 ft. coaxial cable and 6 ft. phone cord.
Key Features
- 6 rotatable outlets allow for easier plug connection and removal
- 2100 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
- 1 set of surge-protected Type F gold coaxial connectors (with included 6 ft. coaxial cable) safeguard components on cable, satellite or antenna line (2.2GHz bandwidth)
- 1 set of surge-protected tel/modem connectors (with included 6 ft. phone cord) safeguard personal video recorders (PVRs) on a single dial-up line
- 2 diagnostic LEDs alert user to protection and grounding status
- High-impact plastic housing (black) stands up to the most demanding environments
- Direct plug-in design converts two outlets into six by pluggin into any wall outlet
- Lifetime warranty with $50,000 Ultimate Lifetime Insurance (USA & Canada Only)
Typical Applications
Gold Series performance Surge/Spike protection. Perfect for Flat Panel high-definition video displays small Audio Video installations:, HD Cable / HD satellite sources and HTiB, DVD/CD players and more.
Package Includes
- AVSWIV6 Gold Series Audio Video Surge / Spike Suppressor
- 6 ft. coaxial cable
- 6 ft. phone cord
- Instruction manual with warranty information
| SYSTEM OVERVIEW | |
|---|---|
| Voltage compatibility (VAC) | 120 |
| OUTPUT | |
| Frequency compatibility | 50 / 60 Hz |
| Output watts | 1440 |
| Output volt amp capacity (amps) | 15 |
| Outlet quantity / type | 6 NEMA 5-15R |
| Outlet orientation | Rotatable |
| INPUT | |
| Recommended Electrical Service | 120V, 15A |
| Input connection type | NEMA 5-15P |
| Input cord length details | Direct Plug-In |
| LEDS ALARMS & SWITCHES | |
| Diagnostic LEDs | Built-in LEDs confirm suppressor "protected" (green) and "grounded" (red) status |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 2100 |
| AC suppression response time | NM = instantaneous CM = < 1 ns |
| Protection modes | Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression |
| UL1499 let through rating | 400,400,500 |
| EMI / RFI filtering | Up to 40 dB |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection Details | 1 line |
| Cable (Coax) Protection Details | 1 line |
| PHYSICAL | |
| Shipping weight (lbs) | 1 |
| Unit Dimensions (HWD/in) | 6.25 x 4 x 2.25 |
| Shipping Dimensions (HWD/in) | 8.60 x 5.80 x 2.38 |
| Unit weight (lbs) | .6 |
| Material of construction | Plastic |
| Housing Color | Black |
| CERTIFICATIONS | |
| UL1449 3rd Edition (AC Suppression) | UL1449 3rd EDITION |
| cUL / CSA (Canada) | cUL |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | $50,000 Ultimate Lifetime Insurance (Lifetime product warranty) |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $50,000 |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Downloads
-
PDF version of this product page
Download - Owners Manual
-
Owners Manual for Protect It! Surge 932666 English / pdf - 157 Kb
Download -
Owners Manual for Protect It! Surge 932666 Spanish / pdf - 157 Kb
Download -
Owners Manual for Protect It! Surge 932666 French / pdf - 111 Kb
Download - Other Resources
-
Outlet and Plug Types
Download
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.