Model #: ECO750UPS
750VA Ultra-high efficiency ECO Series UPS saves energy by automatically powering off unused computer accessories when computer is not in use
- 750VA power saving, ultra-compact GREEN UPS
- 99% line-mode efficiency saves energy and operating costs
- 4 built-in "ECO" outlets save power by automatically turning off connected accessories when the computer is not in use
- Includes HID-compliant USB port, single line TEL / DSL line surge suppression, space saving right-angle input plug and six surge-only outlets
- Input: NEMA 5-15P (120V 15A) / Output: 12 NEMA 5-15R (120V)
- 3 year product warranty / $100,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)
$89.00 ERP*
Tripp Lite’s ECO750UPS standby GREEN UPS offers complete protection from blackouts, brownouts and transient surges. Supports GREEN energy savings via built-in “ECO” outlets that automatically power off unused computer accessories like printers or multi-media speakers when the computer is not in use. Full load efficiency rating of 99% also offers energy-savings and cooler operation by limiting UPS power consumption to less than 5 watts! Eco-friendly design meets strict RoHS environmental standards. Provides uninterrupted transition to battery-derived AC output during brownouts and power failures with enough runtime to save and shutdown connected equipment without data loss. Offers complete protection in an ultra-compact desktop or wall-mountable housing. Includes 6 battery supported outlets for computer, monitor and four vital system peripherals, plus 6 additional surge suppression-only outlets for accessories not requiring battery support. Four of the surge-only outlets are designated “ECO” outlets that can be configured to automatically power-off when the computer enters standby mode or is shutdown. USB port enables UPS configuration options and unattended system shutdown without data loss in the case of extended power failure. PowerAlert software is available via free download from www.tripplite.com. USB cable included. Built-in single line RJ11 phone suppression protects modem, fax machine, cordless phone or other accessories with a dialup/DSL phone connection. Built-in audible alarm and front panel LEDs offer continuous status information regarding line and battery power operation. 750VA/450 watt power handling ability supports entry-level PC systems for up to 45 minutes during power fail conditions. 3 year warranty. $100,000 connected equipment insurance (USA, Puerto Rico, & Canada Only).
- ECO750UPS standby GREEN UPS offers complete protection from blackouts, brownouts and transient surges
- Built-in “ECO” outlets automatically power off unnecessary computer accessories like printers, scanners and speakers when computer is not in use
- Full load efficiency rating of 99% saves energy and heat output by limiting UPS power consumption to less than 5 watts with only 4 BTU/hr. of heat output
- Eco-friendly design meets strict RoHS (Restriction of Hazardous Substances) environmental standards.
- 750VA / 450 watt UPS provides battery-derived AC output during brownouts and power failures to support entry-level desktop computer with 15 inch LCD monitor up to 45 minutes
- Ultra compact UPS supports a variety of placement options for desktop or wallmount use
- Includes 6 UPS supported outlets for computer, monitor and four vital system peripherals requiring uninterrupted power
- Includes 6 Surge-only outlets for accessories not requiring battery support
- Four of the Surge-only outlets are designated “ECO” outlets that can be configured to automatically power-off when the computer is not in use
- USB port enables UPS configuration options and unattended system shutdown without data loss in the case of extended power failure.
- PowerAlert UPS monitoring software is available for free download from www.tripplite.com
- Single line RJ11 phone suppression jacks protect modem, fax machine, cordless phone or other accessories from surges on dialup/DSL phone connections
- USB cable included
- Space-saving right angle input plug
- 3 year standard warranty with $100,000 connected equipment insurance (USA, Puerto Rico & Canada only)
Package Includes
- ECO750UPS UPS System
- USB cables
- Instruction manual with warranty information
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 750 |
| Output Watt Capacity (watts) | 450 |
| Nominal Output Voltage(s) Supported | 115v; 120v |
| Frequency compatibility | 60 Hz |
| Output voltage regulation (Battery mode) | 115V (+/- 5%) |
| Built-in UPS output receptacles | 12 5-15R outlet(s) |
| Surge suppression only outlets | 6 UPS outlets, 6 surge-only outlets |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | PWM sine wave |
| INPUT | |
| Rated input current (at maximum load) | 10A |
| Nominal Input Voltage(s) Supported | 120V AC |
| UPS input connection type | 5-15P; Space saving right angled input plug |
| UPS Input cord length (ft.) | 6 |
| UPS Input cord length (m) | 1.8 |
| Recommended Electrical Service | 15A 120V |
| BATTERY | |
| Full load runtime (minutes) | 2.5 min. (450w) |
| Half load runtime (minutes) | 11.5 min. (225w) |
| DC system voltage | 12V DC |
| Battery recharge rate (included batteries) | Less than 20 hours from 10% to 90% |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 3 LEDs indicate power status, overload/check battery and ECO-mode status |
| Alarms | Audible alarm indicates power-failure and overload status |
| Switches | Combination switch controls on/off power status and self-test operation; second recessed push-button switch enables ECO outlet switching |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 420 |
| UPS AC suppression response time | Instantaneous |
| UPS Dataline suppression | 1 line TEL / DSL protection (1 in / 1 out) |
| EMI / RFI AC noise suppression | Yes |
| PHYSICAL | |
| Installation form factors supported with included accessories | Tower; Ultra-compact desktop; Wallmount (using keyhole mounting tabs) |
| Primary form factor | Desktop |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 3.1 x 12.2 x 6.9 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 7.8 x 31 x 17.6 |
| UPS / Power Module weight (lbs) | 8.8 |
| UPS / Power Module weight (kg) | 4 |
| UPS Shipping dimensions (height x width x depth / inches) | 4.6 x 15 x 9.8 |
| UPS Shipping dimensions (height x width x depth / cm) | 11.7 x 38.2 x 25 |
| Shipping weight (lbs) | 10.1 |
| Shipping weight (kg) | 4.6 |
| UPS housing material | Plastic |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 15.5 |
| Battery mode BTU / hr. (full load) | 358.9 |
| COMMUNICATIONS | |
| Communications interface | USB (HID enabled) |
| PowerAlert software | Free download from www.tripplite.com |
| Communications cable | USB interface cable included |
| WatchDog compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| LINE / BATTERY TRANSFER | |
| Transfer time | AC to battery mode: 6 milliseconds / Battery to AC mode: 3 milliseconds |
| Low voltage transfer to battery power (setpoint) | 99 |
| High voltage transfer to battery power (setpoint) | 139 |
| SPECIAL FEATURES | |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| Green & high efficiency features | Greater than 95% efficiency - GREEN UPS; Power saving auto-shutoff ECO outlets |
| CERTIFICATIONS | |
| UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI); Meets FCC Part 68 / Industrie Canada (telecommunications); ROHS (Reduction of Hazardous Substances) |
| WARRANTY | |
| Standard warranty period | 3 years |
| Connected equipment insurance (USA, Canada, Puerto Rico) | $100,000 connected equipment insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Extended Warranties | WEXT5-INTERNET | 5-Year Extended Warranty - For Internet Office Models | - |
|
Downloads
Download a PDF version of this product page.
Other
-
UPS Mounting Template (INTERNET750U, INTERNET900U, ECO750UPS).
(pdf -
133 Kb
)
-
ECO UPS Systems - Owners Manual (English, Spanish, French).
(pdf -
3 Mb
)
-
ECO UPS Systems - Quick Start Guide (English, French, Spanish).
(pdf -
71 Kb
)
-
Runtime Chart for UPS Model ECO750UPS.
(pdf -
120 Kb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.