Model: U224-1R4-R

3-Port USB 2.0 Hub with built-in cat5 extender, 3 Local and 1 Remote Port

  • 3-port USB 2.0  hub with built-in Cat5 extension
  • Locate one peripheral up to 150ft away
  • Plug-n-Play - no drivers required

Tripp Lites U224-1R4-R is a USB 2.0 3-port hub, with a built-in extension feature that can locate a 4th peripheral up to 150ft away from the source computer/hub. Simply plug the USB Hub into the USB "A" port on the computer, plug in four peripherals into the hub, and run the Cat5e/Cat6 cable length of your choice, up to 150ft, to the remote device (i.e., printer). An included AC Adapter supplies power to the USB remote unit ( USB 1.1 compliant). No drivers or software required...completely plug-and-play.
 

Key Features

  • USB 2.0 3-port hub with built in Cat5 extension function
  • Uses Standard Cat5e/Cat6 patch cable
  • Plug-n-Play - no drivers required
  • USB 2.0 Hub/Transmitter features USB "A" Male 1ft cable, 3, USB "A" Female ports, and RJ45 Jack
  • Receiver features USB "A" Female port, RJ45 Jack, AC Power jack
  • 1 year warranty

Typical Applications

Use with USB peripherals ( printers, scanners, etc ) located beyond the 5 meter USB distance limitation.
 

Package Includes

  • Local 3-port hub/transmitter unit with 1ft cable
  • Remote Unit with 1 USB "A" port
  • 5V, 2Amp, DC Power Supply
  • Owners Manual
     

PHYSICAL
Color Black
CONNECTIONS
# of Ports 3
Local Console Ports 3 x USB - A, 1 x RJ45 Jack
Remote Console Port 1 x USB - A, 1 x RJ45 Jack

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Downloads

Pages's PDF Version

PDF version of this product page
Download

Owners Manual
Owners Manual for U224-1R4-R /U224-4R4-R Extender Hub 932836 English

Owners Manual for U224-1R4-R /U224-4R4-R Extender Hub 932836 English / pdf - 130 Kb
Download

Owners Manual for U224-1R4-R/U224-4R4-R USB 932836 Spanish

Owners Manual for U224-1R4-R/U224-4R4-R USB 932836 Spanish / pdf - 140 Kb
Download

Owners Manual for U224-1R4-R/U224-4R4-R USB 932836 French

Owners Manual for U224-1R4-R/U224-4R4-R USB 932836 French / pdf - 129 Kb
Download

Other Resources

Outlet and Plug Types
Download


**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com