Utilize your vehicle's battery to efficiently power office equipment on the road or power tools at a work site. Continuously supplies up to 3000 watts of 120V AC power to 4 AC GFCI protected outlets from any 12V battery or automotive DC source. Includes a PV remote and 25 feet of cable. Heavy-duty, compact metal case design is among the smallest, most rugged inverters available at this power level. Conforms to OSHA 1926.404 (b) (1) (ii)
AC Power to meet all your equipment needs; including air compressors, water pumps, heater, fans, power tools, lights, splicing systems, portable power tool chargers as well as TVs, DVD players, microwaves, refrigerators, coffeemakers and game systems under 3000 watts.
| OUTPUT | |
|---|---|
| Frequency compatibility | 60 Hz |
| Output watts | 3000 |
| Continuous output capacity (watts) | 3000 |
| Peak output capacity (watts) | 6000 |
| Output nominal voltage | 120V |
| Output voltage regulation | Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC) |
| Output frequency regulation | 60 Hz (+/- 3 Hz) |
| Overload protection | Automatic overload protection shuts down inverter system in the event of overloads. Output is protected by 2 built-in 20A circuit breakers (each controlling power to 2 outlets). Inverter and electrical system are further protected via set of 6 40A automotive input fuses. |
| Outlet quantity / type | 4 AC outlets (GFCI protected) |
| INPUT | |
| Recommended Electrical Service | Requires 12VDC input source capable of delivering 286A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 500A battery system fusing is recommended. |
| Maximum Input Amps (A) | 286 |
| Maximum Input Amps (A) Details | Full continuous load - 286A at 12VDC, No load - 1.5A at 12VDC, Shutdown / load sense mode - less than 100 microamps |
| Input cord length details | User supplies cabling. Minimum gauges for full load operation: 0 (10 ft max), 00 or 2/0 (13 ft max), Twin 00 using 4 conductors (26 ft) |
| Voltage compatibility (VDC) | 12 |
| BATTERY | |
| DC system voltage (VDC) | 12 |
| LEDS ALARMS & SWITCHES | |
| Alarms | Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less. |
| Switches | 3 position rocker switch enables on/off power control, plus remote setting which enables inverter to be remotely powered on or off when used in conjunction with included APSRM4 module. |
| PHYSICAL | |
| Shipping weight (lbs) | 13.7 |
| Shipping weight (kg) | 6.2 |
| Cooling method | fan |
| Shipping Dimensions (HWD/in) | 4.3 x 12.5 x 14.8 |
| Shipping Dimensions (HWD/cm) | 10.4 x 28.2 x 35.6 |
| Unit weight (lbs) | 12.2 |
| Unit weight (kg) | 5.5 |
| Material of construction | Aluminum / sheet metal |
| Style | Heavy-duty |
| Form factors supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
| ENVIRONMENTAL | |
| Relative Humidity | 0-95% non-condensing |
| Operating Temperature | 32-104 Fahrenheit / 0-40 Celcius |
| SPECIAL FEATURES | |
| Appearance | Attractive, rugged, metallic gray color inverter system |
| Remote control capability | Yes |
| TVSS grounding | Grounding lug grounds the inverter to vehicle or earth ground - user supplies cabling |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
|
May
16
2011
|
Is your product under warranty?If your PV3000GFCI was purchased and registered on or after May 16, 2011, it is covered by warranty. |
*Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) shown on this website. ERP may be used as a guide for general price comparisons among Tripp Lite products, but should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.