Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's B130-101A allows you to extend a 1920 x 1440 (60Hz) Video and Audio signal up to 500 ft., or a 1024 x 768 (60Hz) Video and Audio signal up to 1,000 ft., when using 24Awg, Solid Wire Cat5e/6 cable, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6). For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K. The remote (Receiver) unit features built-in Equalization and Gain controls to adjust the video image. Includes mounting hardware for both local and remote units, allowing them to be wallmounted, rackmounted or pole mounted. Ideal for digital signage situations, such as retail, schools, churches, etc.
| OVERVIEW | |
|---|---|
| Cable Type | VGA |
| Display Style | Extender |
| PHYSICAL | |
| Shipping weight (lbs) | 1.8 |
| Shipping weight (kg) | 0.82 |
| Color | Black |
| CONNECTIONS | |
| Connector A | ![]() (X3) HD15 (FEMALE) |
| Connector B | ![]() (X2) RJ45 (FEMALE) |
| Connector C | ![]() (X3) 3.5MM (FEMALE) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Recommended Products | ||
|---|---|---|
|
P504-010 10-ft. SVGA/VGA Monitor + Audio Cable with Coax (HD15 M/M, 3.5mm M/M) |
|
|
P502-006 6-ft. SVGA/VGA Monitor Gold Cable with RGB Coax (HD15 M/M) |
|
|
P312-006 6-ft. Mini-Stereo Dubbing Cord (3.5mm M/M) |
|
|
P524-01K 1000-ft. Zero-Skew UTP Bulk Patch Cable for RGB Video |
|
|
N022-01K-GY 1000-ft. Cat5e 350MHz Bulk Solid-core PVC Cable - Gray |
|
|
N222-01K-GY 1000-ft. Cat6 Gigabit Bulk Solid PVC Cable - Gray |
|
|
N202-100-BL 100-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N202-150-BL 150-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N202-200-BL 200-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
| Optional Products | ||
|
N030-010 10-Pack of RJ45 Plugs for Solid / Stranded Conductor 4-pair Cat5e Cable |
|
|
N031-050 50-Pack of Cat5e RJ45 Modular Connectors for Stranded Cat5e Cable |
|
|
B130-101 VGA over Cat5 Extender Kit (Transmitter + Receiver) |
|
|
May
19
2012
|
Is your product under warranty?If your B130-101A was purchased and registered on or after May 19, 2012, it is covered by warranty. |
B130-101A |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.