Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: B064-016-04-IP

    |   PDF Version

16-Port, 5-User NetDirector Cat5 IP KVM Switch

 New! 
  • Supports up to 5 simultaneous users: One Local, Four Remote
  • Features two, 10/100/1000 RJ45 Network connections for redundant or dual-IP operation
  • Panel array mode
  • Multi-Platform support: Windows, Linux, UNIX, Novell, Mac and DOS
  • On-Screen keyboard; choose from multiple keyboard languages
  • Windows based log server
  • Remote authentication: RADIUS, LDAP, LDAPS and active directory
  • Expand the number of connected computers/servers by cascading a second level of B007-008 KVM switches. (Up to 128 computers/servers can be connected when a B007-008 is cascaded from each of the 16 ports)
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3 Year limited warranty
TAA compliant. Click for details.

Tripp Lite's 16-port NetDirector® IP KVM Switch is the optimal solution for remotely controlling multiple computers (combination of PS/2 and USB) by up to 4 independent, simultaneous users. Up to 5 users (1 Local and 4 Remote) can simultaneously access the KVM switch. A single unit occupies a mere 1U of rack space, yet can control up to 16 computers, and a maximum of 128 computers when a second level of B007-008 KVM switches are cascaded. A full-screen graphical OSD with multi-level authentication (Super Administrator, Administrator and User) allows you to quickly and efficiently manage your installation, while the provided Windows-based log server tracks all of the events that take place on the installation. Accessing the connected computers is a breeze; view multiple computers at the same time using panel array mode, automatically sync USB mice, access the on-screen keyboard feature in numerous language formats. Other features include remote authentication support via RADIUS, LDAP, LDAPS and Active Directory, dial-in modem access and non-browser access using Windows and Java applications.

  • Up to 5 users ( 1 Local, 4 Remote ) can simultaneously access the connected computers/servers
  • Features 2 RJ45 10/100/1000Mbps network ports for redundant or dual-IP operation
  • Directly connect up to 16 computers/servers, or up to 128 by cascading a second level of B007-008 KVM switches
  • Multi-level authentication; Super Administrator, Administrator and User
  • Advanced security features include password protection and advanced encryption technologies - 1024 bit RSA; 56 bit DES; 256 bit AES and 128 bit SSL
  • RJ45 connectors allow for a more efficient installation using Cat5 cables
  • Access the connected computers/servers via local console, browser based Java application or non-browser based Windows and Java applications
  • View multiple ports at the same time using the panel array mode feature
  • Connect up to 3 additional USB1.1 devices using the USB ports on the front of the KVM switch
  • Remote authentication support; RADIUS, LDAP, LDAPS and Active Directory
  • Windows based Log Server records events that take place on the installation
  • Dial-in modem support
  • Graphical OSD and toolbars provide convenient, user friendly operation
  • Full-screen or sizable remote desktop window; in full-screen mode the remote desktop display scales to user's monitor display size
  • Supports up to 1600x1200 @ 60Hz resolutions
  •  Multi Language support: English, German, Traditional Chinese, Simplified Chinese and Japanese
  • Features an on-screen keyboard with numerous language formats
  • Automatically syncs USB mice
  • Supports 10Base-T, 100Base-T, 1000Base-T, Auto-Sense, TCP/IP, HTTP, DNS, DHCP, UDP, ARP and Ping
  • Flash upgradeable firmware over the network
  • Message Board: Communicate instantly with other users
  • UL/cUL
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3 Year limited warranty

System Requirements

  • Remote Console Computers (Web browser) - To access the KVM switch via browser, your computer needs to be running Sun's Java Runtime Environment (JRE) v.6, Update 3 or higher, and your browser must support 128-bit SSL encryption.
  • Browsers - The NetDirector Cat5 IP KVM switch supports the following browsers; Internet Explorer 6 and higher, Firefox 1.5 and higher, Mozilla 1.7 and higher, Safari 2.0 and higher, Opera 9.0 and higher, and Netscape 8.1 and higher.
  • Remote Console Computers (non-Browser Windows or Java Client) - To access the KVM switch using the non-browser based Windows client, your computer/server must be running Windows, and DirectX 7.0 or higher must be installed. To access the non-browser based Java client, your computer must be running Sun's Java Runtime Environment (JRE) v.6, Update 3 or higher.
  • Connected Computers/Servers - Computers/servers being connected to the KVM switch must have a VGA port and USB or PS/2 Keyboard and Mouse ports.
  • Operating Systems - The NetDirector Cat5 IP KVM switch supports connected computers/servers with the following operating systems: Windows 2000 and higher, Linux Red Hat 7.1 and higher, Linux Fedora Core 2 and higher, Linux SuSE 9.0 and higher, Linux Mandriva 9.0 and higher, UNIX AIX 4.3 and higher, UNIX FreeBSD 4.2 and higher, UNIX Sun Solaris 8 and higher, Novell Netware 5.0 and higher, Mac OS 9 and higher, and DOS 6.2 and higher.

Package Includes

  • NetDirector Cat5 IP KVM Switch
  • Power Cord
  • CD with Owner's Manual, IP Installer, Non-Browser Java Client, Non-Browser Windows Client and Windows-Based Log Server
  • RJ45 to DB9 Adapter for Dial-In Modem functionality
  • Console Cable Kit (includes both USB and PS/2 connectors)
  • Rackmount hardware
OVERVIEW
# Of Users 4
Console No
Control OSD, Hotkeys and Pushbuttons (Local console only)
Max CPU 128
PC/Server USB or PS/2
Cat5 KVM Switch Yes
IP Remote Access YES, BUILT IN
INPUT
Input connection type IEC-320-C14
PHYSICAL
Unit weight (lbs) 12.2
Color Black
Style 1U Rackmount
LCD Monitor (in.) Not Applicable
CONNECTIONS
Ports 16
FEATURES/SPECIFICATIONS
BTUs 135.2 to 136.6
CERTIFICATIONS
Approvals CE, FCC and RoHS

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.