Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


 
Product Family:  

Model #: B020-016-17-IP

    |   PDF Version

Console KVM Switch - 16-Port NetDirector 1U Rackmount Console KVM Switch w/17" LCD and IP Remote Access

 New! 
  • 16-Port 1U Rackmount Console KVM Switch with built-in IP access
  • Dual bus support - simultaneous access for one local and one remote user at the console level
  • Dual rail configuration - Push keyboard in while the LCD monitor remains open
  • Panel Array Mode
  • Log Server
  • RADIUS Server Support
  • Multi level password security to ensure only those with authorization can access connected computers/servers
  • Cascadable - supports up to 128 attached servers by connecting a second level of B007-008 KVM switches
  • Connect to either a USB or PS/2 computer/server using P774-Series (PS/2) and P776-Series (USB) KVM Cable kits
  • 17" LCD display
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1 year warranty
TAA compliant. Click for details.

The B020-016-17-IP Console KVM Switch with built-in IP access allows secure access to multiple computers from a single KVM (keyboard, monitor and mouse) console. A single B020-016-17-IP can control up to 16 connected computers. It consists of an integrated 17" LCD monitor, keyboard and touch pad in a 1U rackmountable, retractable sliding housing.

The LCD and keyboard/touch pad modules slide independently of each other. To maximize space, the keyboard/touch pad module slides back to "hide away" when not in use, while the thin profile LCD monitor rotates back flush against the rack allowing convenient monitoring of computer activity.

The B020-016-17-IP features IP-based connectivity that allows one local operator and one remote operator to simultaneously monitor and access the computers attached to the console. Because it uses TCP/IP for its communications protocol, the B020-016-17-IP can be accessed from any computer on the LAN, WAN or Internet whether that computer is located down the hall, down the street, or halfway around the world.

  • 16-port IP Remote Access Console KVM switch
  • Integrated KVM console with 17" LCD monitor, keyboard and touch pad
  • Dual slide LCD monitor module can slide independently of the keyboard/touch pad module
  • Panel Array Mode
  • Graphical OSD
  • Log Server
  • Control PS/2 or USB computers/servers using P774-Series (PS/2) and P776-Series (USB) KVM Cable kits
  • Dual bus supports one local and one remote simultaneously accessing the KVM Switch
  • Single console controls up to 16 computers - cascade additional B007-008 KVM Switches to control up to 128 computers
  • Remotely access computers via the LAN, WAN or Internet to control your installation when and where you want
  • Grayscale option to improve transfer speed in low bandwidth situations
  • User-selectable network transfer rate
  • Includes an extra HD15 and (2) PS/2 ports on the rear of the unit, which allows for connection of an external console
  • Internet browser access Windows Client and Java Client provided, Java Client works with most operating systems
  • Network Interfaces: TCP/IP, HTTP, HTTPS, UDP, RADIUS, DHCP, SSL, ARP, DNS, 10Base-T/100Base-TX, Auto Sense, and Ping
  • Message Board: Instantly communicate with other users
  • UL/cUL
  • High video resolution: up to 1280 x 1024 @ 75Hz (17" LCD monitor); 1600 x 1200 @ 60Hz (remote computer)
  • Power Consumption: 120V, 60Hz, 31W; 230V, 50Hz, 39W
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1 Year Limited Warranty

Package Includes

  • B020-016-17-IP Console KVM Switch with IP Access with Standard Rack Mount Kit
  • Power Cord
  • User Manual on CD
OVERVIEW
# Of Users 1
Console Yes
Control OSD, Push Button, Hot Key
Max CPU 128
Unit Dimensions (HWD/in.) 1.75 x 19 x 27.8
Cat5 KVM Switch No
IP Remote Access YES, BUILT IN
INPUT
Recommended Electrical Service 120V / 31W, 230V / 39W
Maximum input amps 100-240V AC, 50/60Hz, 1A
PHYSICAL
Unit weight (lbs) 38.1
Color Black
Style 1U Rackmount
LCD Monitor (in.) 17
ENVIRONMENTAL
Relative Humidity 0% to 80% RH, Non-condensing
Operating Temperature 0 to 40 degrees C
Storage Temperature -20 to +60 degrees C
CONNECTIONS
Ports 16
Computer/Server Ports (x16) HD15 Female
Other Ports RJ45 Female
Local Console Ports - Port 1 HD15 Female
Local Console Ports - Port 2 (x3) MiniDIN6 Female
FEATURES/SPECIFICATIONS
Autoscan (Y,N) Y
Autoscan Duration 1 - 255 Seconds
BTUs 100.7 to 102.42

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Downloads

  Download a PDF version of this product page.



Owners Manual Visio

Product FAQs

Is it possible to use a USB keyboard with B020- or B022- KVM Switch models?
Currently these KVM Switches require a PS/2 keyboard. However, if your USB keyboard came with a PS/2 adapter, this may enable it to work with the B020- and B022- models.
What is the KVMs default username and password?
Username: administrator Password: password

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.