SmartOnline Expandable 2U Rack / Tower UPS System - On-line, double-conversion, sine wave UPS with PDU switching, current monitoring and fault tolerant auto-bypass
- 3000VA / 3 kVA / 2500 watt on-line, double-conversion, extended-run 2U rack / tower UPS
- Economy mode option offers 97% efficiency, reduces power consumption and BTU emissions
- Maintains selectable 100/110/115/120/127V +/-2% output during brownouts and overvoltages from 70 to 144V (50/60 Hz auto-sensing)
- Simultaneous communications via USB, serial, contact-closure, EPO and SNMP/Web card slot accessory
- Fault-tolerant auto-bypass, current monitoring and 2 independently switchable output load banks
- Input: L5-30P (120V) / Output: 6 5-15/20R & 1 L5-30R (120V)
- 2 year product warranty / $250,000 Ultimate Lifetime Insurance (USA & Canada only)
3000VA / 3kVA / 2500 watt on-line, double-conversion UPS system for critical server, network and telecommunications equipment. 2U rackmount form factor with an installed depth of only 26 inches (66cm). Expandable battery runtime with optional BP72V15-2U (limit 1) and BP72V28RT3U (multi-pack compatible) external battery packs. Full time sine wave 100/110/115/120/127V output with +/-2% voltage regulation. Uninterruptible Power Supply (UPS) actively converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output. Operates continuously without using battery power during brownouts to 70V and overvoltages to 144V. Up to 97% efficiency in optional economy mode saves BTU heat output and energy costs. NEMA L5-30P input plug. NEMA L5-30R, NEMA 5-15/20R and NEMA 5-15R output receptacles. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Network management interfaces include USB port, DB9 serial port and SNMPWEBCARD slot. Built-in DB9 port offers both enhanced RS-232 enabled monitoring data, plus contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and mains power conditions via all network interfaces. Includes PowerAlert monitoring software and complete cabling. Emergency Power Off (EPO) interface. Integrated two bank PDU switching supports automated load shedding and remote-reboot of connected equipment. Multi-stage metered current monitoring and battery charge status LEDs. Mains power and voltage regulation LEDs. Audible Alarm. Self-test. Fault-tolerant auto-bypass mode. LED display panel easily rotates for better viewing in rackmount or tower configurations. Includes 4 post rackmount accessories. 2-9USTAND tower kit and 2POSTRMKITWM two post rackmount and wall-mount hardware accessories available. Field replaceable, hot swappable internal batteries and external battery packs. 2-year warranty and $250,000 connected equipment insurance; extended warranty and service contracts available.
Key Features
- SmartOnline high-performance UPS system is ideal for critical voice, data, medical and industrial network applications
- Optional economy-mode operation with 97% efficiency for reduced power consumption and cooler operation
- Economy mode is schedulable via PowerAlert UPS management software for daily or weekly hours of operation to enable precision output during peak operating hours and high efficiency, low BTU emission operation during off-peak times
- Maintains continuous operation through blackouts, voltage fluctuations
- On-line, double-conversion mode provides perfectly regulated sine wave output within 2% of 100/110/115/120/127V (user selectable) with zero transfer time
- Supports operation at 50/60Hz (auto-sensing) with the ability for full-time frequency conversion from 50 to 60Hz or 60 to 50Hz (frequency conversion de-rates UPS capacity by 20%)
- Removes harmonic distortion, fast electrical impulses, frequency variations and other hard to solve power problems not addressed by other UPS types
- Corrects line voltage conditions as low as 70V and as high as 144V to within 2% of selected nominal voltage
- Standard internal battery set offers 15 minutes runtime at half load (1250W) and 6 minutes at full load (2500W)
- Expandable battery runtime with optional BP72V15-2U and BP72V28RT-3U external battery packs
- Compact rackmount form factor installs using only 2 rack spaces (2U) with a depth of only 26 inches
- Ships with all mounting accessories for 4 post rackmount installation
- Optional 2POSTRMKITWM enables 2 post rackmount or wallmount installation
- Optional 2-9USTAND accessory enables upright tower placement
- Fault tolerant auto-bypass maintains continuous utility output to connected equipment, even in cases where the UPS suffers internal failure and requires maintenance
- Network interfaces support simultaneous communications via built-in USB, DB9 serial / contact-closure and SNMPWEBCARD slot
- HID compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Included PowerAlert UPS monitoring software supports safe unattended shutdown, monitoring and control via local connected servers, plus any number of additional servers over IP
- UPS interface supports on-battery, low-battery, power-restored, AC-voltage, DC-voltage, output current monitoring, battery charge current, battery capacity, AC line frequency, timed inverter shutoff, activate self-test, load bank output power control and remote reboot, UPS nominal voltage adjustment and UPS line to battery power voltage setpoints
- Built-in Emergency Power Off (EPO) interface with cable
- NEMA L5-30P input plug / NEMA 5-15/20R & L5-30R output receptacles
- Integrated 2 bank switched PDU enables remote outlet management for load shedding or remote reboot of individual load banks (each bank has 3 outlets)
- Front panel LEDs offer current monitoring and battery charge level information
- Network grade AC surge suppression
- Field replaceable, hot swappable internal batteries and external battery packs
- 2 year manufacturer's product warranty; $250,000 Ultimate Lifetime Insurance
- Extended warranty and service contracts available
Typical Applications
DISTRIBUTED SERVER ROOMS; NETWORK CLOSETS; SMALL BUSINESS NETWORKS; SMALL BUSINESS PHONE SYSTEM
Package Includes
- SU3000RTXL2U UPS System
- 4 post rackmount installation brackets
- PowerAlert Software CD and cabling
- Owner's manual with warranty information
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 3000 |
| Output kVA capacity (kVA) | 3 |
| Output Watt Capacity (watts) | 2500 |
| Output kW capacity | 2.5 |
| Output power factor | 0.8 |
| Output Capacity Details | Max output is 3000VA 2400W at 100V, 110V, 115V nominal settings |
| Crest Factor | 3:1 |
| Nominal Output Voltage(s) Supported | 100v; 110v; 115v; 120v; 127v |
| Nominal Voltage details | 120V default |
| Frequency compatibility | 50 / 60 Hz |
| Frequency compatibility details | Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start. Frequency conversion from 60 to 50 Hz -or- 50 to 60 Hz supported. Output capacity de-rates by 20% during frequency conversion operation. |
| Output voltage regulation (line mode) | +/- 2% |
| Output voltage regulation (Economy line mode) | -12%, + 10% |
| Output voltage regulation (Battery mode) | +/- 2% |
| Built-in UPS output receptacles | 6 5-15/20R outlet(s); 1 L5-30R outlet(s) |
| Built-in controllable switched load banks | Two switchable three-outlet load banks |
| Output circuit breaker | 20A (x2) - each breaker protects 3 5-15/20R outlets, L5-30R outlet is un-breakered |
| Basic PDU options | PDU2430 (1U / 24 5-15R outlets) |
| Metered PDU options | PDUMV30 (0U / 24 5-15/20R outlets) |
| Switched PDU options | PDUMH30NET (2U / 16 5-15/20R outlets); PDUMV30NET (0U / 24 5-15/20R outlets) |
| External PDU redundancy options | *ATS switch options PDUMH20AT & PDUMH20ATNET support dual UPS and hot-swappable UPS configurations |
| Output AC waveform (AC mode) | Sine wave |
| Output AC waveform (battery mode) | Sine wave |
| INPUT | |
| Rated input current (at maximum load) | 24A |
| Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC |
| UPS input connection type | L5-30P |
| UPS Input cord length (ft.) | 10 ft / 3m |
| Recommended Electrical Service | 30A 120V |
| Input cord length (ft.) | 10 |
| Input cord length (m) | 3 |
| BATTERY | |
| Full load runtime (minutes) | 6 min. (2500w) |
| Half load runtime (minutes) | 15 min. (1250w) |
| Expandable battery runtime | Supports extended runtime with optional external battery packs |
| External battery pack compatibility | BP72V15-2U (limit 1); BP72V28RT-3U (multi-pack compatible) |
| DC system voltage (VDC) | 72 |
| Battery recharge rate (included batteries) | Less than 4.8 hours from 10% to 90% |
| Replacement battery cartridge (internal UPS battery replacement) | RBC96-2U |
| Battery Access | Front panel battery access door |
| Battery replacement description | Hot-swappable, replaceable batteries |
| VOLTAGE REGULATION | |
| Voltage regulation description | Online, double-conversion power conditioning |
| Overvoltage correction | 2% output voltage regulation during overvoltages to 144 |
| Undervoltage correction | 2% output voltage regulation during undervoltages to 80 |
| Severe undervoltage correction | 2% output voltage regulation during undervoltages to 70V (under 66% load only) or 60V (under 33% load only) |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats |
| Alarms | Audible alarm indicates power failure, low battery, overload, replace battery and EPO operation |
| Alarm cancel operation | Power-fail alarm can be silenced using alarm-cancel switch |
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 504 joules |
| EMI / RFI AC noise suppression | Yes |
| AC suppression response time | Instantaneous |
| PHYSICAL | |
| Installation form factors supported with included accessories | 4 post 19 inch rackmount (mounting rail kit included) |
| Installation form factors supported with optional accessories | 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND) |
| Primary form factor | Rackmount |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 3.5 x 17.3 x 26 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 8.9 x 43.9 x 66 |
| Installed whole system total rack space height (rack spaces) | 2U |
| Secondary form factor | Tower (requires 2-9USTAND) |
| Installed whole system dimensions in secondary form factor (height x width x depth / inches) | 17.3 x 3.5 x 26 |
| UPS dimensions in secondary form factor (height x width x depth / cm) | 43.9 x 8.9 x 66 |
| UPS / Power Module weight (lbs) | 68.8 |
| UPS / Power Module weight (kg) | 31.2 |
| UPS Shipping dimensions (height x width x depth / inches) | 9 x 22 x 32.8 |
| UPS Shipping dimensions (height x width x depth / cm) | 22.9 x 55.9 x 83.3 |
| Shipping weight (lbs) | 78.3 |
| Shipping weight (kg) | 35.5 |
| UPS housing material | Steel |
| Cooling method | Fan |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 1000 |
| AC economy mode BTU / hr. (full load) | 241 |
| Battery mode BTU / hr. (full load) | 1500 |
| AC economy mode efficiency rating (100% load) | 97% |
| COMMUNICATIONS | |
| Communications interface | USB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface |
| Network monitoring port description | Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications |
| PowerAlert software | Included |
| Communications cable | USB and DB9 cabling included |
| WatchDog compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| LINE / BATTERY TRANSFER | |
| Transfer time | No transfer time (0 ms.) in online, double-conversion mode |
| Low voltage transfer to battery power (setpoint) | 80V (100% load), 70V (66% load), 60V (33% load) |
| High voltage transfer to battery power (setpoint) | 144 |
| SPECIAL FEATURES | |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| High availability UPS features | Automatic inverter bypass; Hot swappable batteries |
| Green & high efficiency features | High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation; Online, double-conversion UPS with precision output voltage regulation |
| CERTIFICATIONS | |
| UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI); ROHS (Reduction of Hazardous Substances) |
| WARRANTY | |
| Product Warranty Period (U.S., Canada & Puerto Rico) | 2 years |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 connected equipment insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| External Battery Packs | BP72V15-2U | BP72V15-2U - External Battery Pack for UPS System | - |
$650.00 MSRP Check Prices Add to Picklist |
| External Battery Packs | BP72V28RT-3U | BP72V28RT-3U - External Battery Pack for UPS System | - |
$1,050.00 MSRP Check Prices Add to Picklist |
| Power Distribution | PDU2430 | Basic PDU / Power Distribution Unit - Safe, reliable power distribution for critical networking equipment | - |
$309.00 MSRP Check Prices Add to Picklist |
| Power Distribution | PDUMV30 | Metered 0U Vertical Rack PDU - Metered Power Distribution Unit for Network Applications | - |
$467.00 MSRP Check Prices Add to Picklist |
| Power Distribution | PDUMV30NET | Switched, Metered PDU with Remote Monitoring - 0U Vertical Rackmount Power Distribution Unit for Networks with Individually Switchable Outlets, Current Metering, Remote Monitoring and Control | - |
$1,302.00 MSRP Check Prices Add to Picklist |
| Rackmount/Wallmount Kits | 2POSTRMKITWM | Enables 2-Post Rackmount or Wallmount Installation of Select Rackmount UPS Systems | - |
$77.00 MSRP Check Prices Add to Picklist |
| Shutdown Cable Kits | AS400CABLE KIT | Power Management Tools - UPS Communication Cable Kit for System i / AS400 / iSeries Servers | - |
$49.00 MSRP Check Prices Add to Picklist |
| SNMP Accessories | ENVIROSENSE | Monitors temperature, humidity and contact-closure inputs. (Requires SNMPWEBCARD or switched PDU.) | - |
$170.00 MSRP Check Prices Add to Picklist |
| SNMP Accessories | SNMPWEBCARD | For remote monitoring and control via SNMP, Web, or Telnet. | - |
$279.00 MSRP Check Prices Add to Picklist |
| Power Distribution | PDUMH30NET | Switched, Metered PDU with Remote Monitoring - 2U Rackmount Power Distribution Unit for Networks with Individually Switchable Outlets, Current Metering, Remote Monitoring and Control | - |
$1,032.00 MSRP Check Prices Add to Picklist |
| SNMP Accessories | RELAYIOCARD | Programmable Relay I/O Card | - |
$239.00 MSRP Check Prices Add to Picklist |
| Tower Stands | 2-9USTAND | Enables Tower Placement of Rackmount UPS Systems | - |
$77.00 MSRP Check Prices Add to Picklist |
| Extended Warranties | WEXT3-2200-3000 | 3-Year Extended Warranty - For Smart Line-Interactive and Online Tower or Rack models, 2200-3000VA | - | Check Prices Add to Picklist |
| Extended Warranties | WEXT5-2200-3000 | 5-Year Extended Warranty - For Smart Line-Interactive and Online Tower or Rack models, 2200-3000VA or less | - | Check Prices Add to Picklist |
Downloads
-
PDF version of this product page
Download - Owners Manual
-
Owners Manual for SmartOnline UPS 932835 English / pdf - 2 Mb
Download -
Owners Manual for SmartOnline UPS 932835 Spanish / pdf - 2 Mb
Download -
Owners Manual for SmartOnline UPS 932835 French / pdf - 2 Mb
Download - Runtime Chart
-
SU3000RTXL2U Runtime Chart / pdf - 19 Kb
Download - Other Resources
-
Outlet and Plug Types
Download
Estimated Model Runtime with Included Battery
Select the total load (power draw) of the equipment connected to the UPS from the drop down list below. If you don't know the total load, try selecting your equipment from our library of over 10,000 electrical devices.
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.