3000VA / 3kVA / 2500 watt on-line, double-conversion UPS system for critical server, network and telecommunications equipment. 2U rackmount form factor with an installed depth of only 26 inches (66cm). Expandable battery runtime with optional BP72V15-2U (limit 1) and BP72V28RT3U (multi-pack compatible) external battery packs. Full time sine wave 100/110/115/120/127V output with +/-2% voltage regulation. Uninterruptible Power Supply (UPS) actively converts raw incoming AC power to DC, then re-converts output back to completely regulated, filtered AC output. Operates continuously without using battery power during brownouts to 70V and overvoltages to 144V. Up to 97% efficiency in optional economy mode saves BTU heat output and energy costs. NEMA L5-30P input plug. NEMA L5-30R, NEMA 5-15/20R and NEMA 5-15R output receptacles. Network-grade AC surge and noise suppression. Zero transfer time between AC and battery operation. Network management interfaces include USB port, DB9 serial port and SNMPWEBCARD slot. Built-in DB9 port offers both enhanced RS-232 enabled monitoring data, plus contact closure monitoring ability. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports simultaneous detailed monitoring of equipment load levels, self-test data and mains power conditions via all network interfaces. Includes PowerAlert monitoring software and complete cabling. Emergency Power Off (EPO) interface. Integrated two bank PDU switching supports automated load shedding and remote-reboot of connected equipment. Multi-stage metered current monitoring and battery charge status LEDs. Mains power and voltage regulation LEDs. Audible Alarm. Self-test. Fault-tolerant auto-bypass mode. LED display panel easily rotates for better viewing in rackmount or tower configurations. Includes 4 post rackmount accessories. 2-9USTAND tower kit and 2POSTRMKITWM two post rackmount and wall-mount hardware accessories available. Field replaceable, hot swappable internal batteries and external battery packs. $250,000 connected equipment insurance;
DISTRIBUTED SERVER ROOMS; NETWORK CLOSETS; SMALL BUSINESS NETWORKS; SMALL BUSINESS PHONE SYSTEM
| OUTPUT | |
|---|---|
| Output Volt Amp Capacity (VA) | 3000 |
| Output kVA capacity (kVA) | 3 |
| Output Watt Capacity (watts) | 2500 |
| Output kW capacity | 2.5 |
| Output power factor | 0.83 |
| Output Capacity Details | Max output is 3000VA 2400W at 100V, 110V, 115V nominal settings |
| Crest Factor | 3:1 |
| Nominal Output Voltage(s) Supported | 100V; 110V; 115V; 120V; 127V |
| Nominal Voltage details | 120V default |
| Frequency compatibility | 50 / 60 Hz |
| Frequency compatibility details | Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start. Frequency conversion from 60 to 50 Hz -or- 50 to 60 Hz supported. Output capacity de-rates by 25% during frequency conversion operation. |
| Output voltage regulation (line mode) | +/- 2% |
| Output voltage regulation (Economy line mode) | -12%, + 10% |
| Output voltage regulation (Battery mode) | +/- 2% |
| Built-in UPS output receptacles | 6 5-15/20R outlet(s); 1 L5-30R outlet(s) |
| Built-in controllable switched load banks | Two switchable three-outlet load banks |
| Output circuit breaker | 20A (x2) - each breaker protects 3 5-15/20R outlets, L5-30R outlet is un-breakered |
| Output AC waveform (AC mode) | Pure Sine wave |
| Output AC waveform (battery mode) | Pure Sine wave |
| INPUT | |
| Rated input current (at maximum load) | 24A |
| Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC |
| UPS input connection type | L5-30P |
| Recommended Electrical Service | 30A 120V |
| Input cord length (ft.) | 10 |
| Input cord length (m) | 3 |
| BATTERY | |
| Full load runtime (minutes) | 6 min. (2500w) |
| Half load runtime (minutes) | 15 min. (1250w) |
| Expandable battery runtime | Supports extended runtime with optional external battery packs |
| External battery pack compatibility | BP72V15-2U (limit 1); BP72V28RT-3U (multi-pack compatible) |
| DC system voltage (VDC) | 72 |
| Battery recharge rate (included batteries) | Less than 4.8 hours from 10% to 90% |
| Replacement battery cartridge (internal UPS battery replacement) | RBC96-2U |
| Battery Access | Front panel battery access door |
| Battery replacement description | Hot-swappable, user replaceable batteries |
| VOLTAGE REGULATION | |
| Voltage regulation description | Online, double-conversion power conditioning |
| Overvoltage correction | 2% output voltage regulation during overvoltages to 144 |
| Undervoltage correction | 2% output voltage regulation during undervoltages to 80 |
| Severe undervoltage correction | 2% output voltage regulation during undervoltages to 70V (under 66% load only) or 60V (under 33% load only) |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | 14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats |
| Alarms | Audible alarm indicates power failure, low battery, overload, replace battery and EPO operation |
| Alarm cancel operation | Power-fail alarm can be silenced using alarm-cancel switch |
| Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
| SURGE / NOISE SUPPRESSION | |
| UPS AC suppression joule rating | 504 joules |
| EMI / RFI AC noise suppression | Yes |
| AC suppression response time | Instantaneous |
| PHYSICAL | |
| Installation form factors supported with included accessories | 4 post 19 inch rackmount (mounting rail kit included) |
| Installation form factors supported with optional accessories | 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND) |
| Primary form factor | Rackmount |
| UPS / Power Module dimensions in primary form factor (height x width x depth / inches) | 3.5 x 17.3 x 26 |
| UPS / Power Module dimensions in primary form factor (height x width x depth / cm) | 8.9 x 43.9 x 66 |
| Installed whole system total rack space height (rack spaces) | 2U |
| Secondary form factor | Tower (requires 2-9USTAND) |
| UPS / Power Module weight (lbs) | 68.8 |
| UPS / Power Module weight (kg) | 31.2 |
| UPS Shipping dimensions (height x width x depth / inches) | 9 x 22 x 32.8 |
| UPS Shipping dimensions (height x width x depth / cm) | 22.9 x 55.9 x 83.3 |
| Shipping weight (lbs) | 78.3 |
| Shipping weight (kg) | 35.5 |
| UPS housing material | Steel |
| Cooling method | Fan |
| ENVIRONMENTAL | |
| Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius. |
| Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius. |
| Relative Humidity | 0 to 95%, non-condensing |
| AC mode BTU / hr. (full load) | 1000 |
| AC economy mode BTU / hr. (full load) | 241 |
| Battery mode BTU / hr. (full load) | 1500 |
| AC economy mode efficiency rating (100% load) | 97% |
| COMMUNICATIONS | |
| Communications interface | USB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface |
| Network monitoring port description | Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications |
| PowerAlert software | Included |
| Communications cable | USB and DB9 cabling included |
| WatchDog compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| LINE / BATTERY TRANSFER | |
| Transfer time | No transfer time (0 ms.) in online, double-conversion mode |
| Low voltage transfer to battery power (setpoint) | 80V (100% load), 70V (66% load), 60V (33% load) |
| High voltage transfer to battery power (setpoint) | 144 |
| SPECIAL FEATURES | |
| Cold Start (startup in battery mode during a power failure) | Cold-start operation supported |
| High availability UPS features | Automatic inverter bypass; Hot swappable batteries |
| Green & high efficiency features | High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation |
| CERTIFICATIONS | |
| UPS Certifications | Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 2-year limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
SNMPWEBCARD For remote monitoring and control via SNMP, Web or Telnet |
|
|
ENVIROSENSE Monitors temperature, humidity and contact-closure inputs. (Requires UPS with SNMPWEBCARD, monitored PDU or switched PDU.) |
|
|
RELAYIOCARD Programmable Relay I/O Card |
|
|
AS400CABLE KIT Power Management Tools - UPS Communication Cable Kit for System i / AS400 / iSeries Servers |
|
|
2-9USTAND Enables Tower Placement of Rackmount UPS Systems |
|
|
2POSTRMKITWM Enables 2-Post Rackmount or Wallmount Installation of Select Rackmount UPS Systems |
|
|
BP72V15-2U BP72V15-2U - External Battery Pack for UPS System |
|
|
BP72V28RT-3U BP72V28RT-3U - External Battery Pack for UPS System |
|
|
WEXT3-2200-3000 3-Year Extended Warranty - For Smart Line-Interactive and Online Tower or Rack models, 2200-3000VA |
|
|
WEXT5-2200-3000 5-Year Extended Warranty - For Smart Line-Interactive and Online Tower or Rack models, 2200-3000VA or less |
|
|
PDUB30 Single-Phase Hot-Swap PDU, 30A 120V, 2U Horizontal Rackmount, NEMA 5-15/20R & L5-30R outlets, set of 2 NEMA L5-30P input plugs |
|
|
PDU2430 Single-Phase Basic PDU, 30A 120V, 1U Horizontal Rackmount, NEMA 5-15R outlets, NEMA L5-30P input plug |
|
|
PDUMV30 Single-Phase Metered PDU, 30A 120V, 0U Vertical Rackmount, NEMA 5-15/20R outlets, NEMA L5-30P input plug |
|
|
PDUMV30NET Single-Phase Switched PDU, 30A 120V, 0U Vertical Rackmount, NEMA 5-15/20R outlets, NEMA L5-30P input plug |
|
|
PDUMH30NET Single-Phase Switched PDU, 30A 120V, 2U Horizontal Rackmount, NEMA 5-15/20R outlets, NEMA L5-30P input plug. |
|
|
PDUMNV30 Single-Phase Monitored PDU, 30A 120V, 0U Vertical Rackmount, NEMA 5-15/20R outlets, NEMA L5-30P input plug |
|
|
P043-002 2-ft. 10AWG Heavy Duty Power Cord with 20 AMP Breaker, (NEMA L5-30P to NEMA L5-20R) |
|
|
P044-06I 6-inch 12AWG Heavy Duty Power Adapter cord (NEMA-L5-20R to NEMA-5-20P) |
|
|
P049-010 10-ft. 12AWG Heavy Duty Power cord (IEC-320-C19 to NEMA 5-20P) |
|
|
May
16
2010
|
Is your product under warranty?If your SU3000RTXL2U was purchased and registered on or after May 16, 2010, it is covered by warranty. |
![]() |
Your product comes with $250,000 connected equipment insurance. |
*Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) shown on this website. ERP may be used as a guide for general price comparisons among Tripp Lite products, but should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.