click to chat with a product specialist

P134-000

6-inch Displayport to DVI adapter (Displayport Male to DVI Female)

  • Displayport Male to DVI-I Female, 6in
  • Supports DVI-D Single-Link signals
  • Supports video resolutions up to 1920 x 1080 (1080p)

Overview

Tripp Lite's P134-000, Displayport Male to DVI-I Female adapter, allows you to connect a computer with a DisplayPort connection to a DVI monitor. Digital Video Displayport signals are passed through, with support for video resolutions up to 1920 x 1080 (1080p). Fully molded ends ensure long life enjoyment. The P134-000 is a Passive adapter, and requires that the connected computer has a DP++ ( Displayport ++ ) port, which allows HDMI and DVI signals to be passed through; check your computers documentation for compatibility.

RoHs

Key Features

  • Connect a Displayport enabled PC to a DVI monitor
  • Displayport Male to DVI-I Female, 6in
  • Supports DVI-D Single-Link signals
  • Supports video resolutions up to 1920 x 1080 (1080p)
  • Fully Molded ends
  • The P134-000 is a Passive adapter, and requires that the connected computer has a DP++ ( Displayport ++ ) port, which allows HDMI and DVI signals to be passed through; check your computers documentation for compatibility.

System Requirements

  • A DVI monitor
  • The P134-000 is a Passive adapter, and requires that the connected computer has a DP++ ( Displayport ++ ) port, which allows HDMI and DVI signals to be passed through; check your computers documentation for compatibility.

Package Includes

6 inch Displayport Male to DVI Female adapter cable

Specifications

OVERVIEW
Display Style Adapter
Model Type DVI
INPUT
Cable Length (in.) 6
UPC ASSIGNMENT
Unit Carton UPC# 037332148292
CONNECTIONS
Connector A
DISPLAYPORT MALE
DISPLAYPORT MALE
Connector B
DVI-I (Female)
DVI-I (FEMALE)
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P134-000.

Other Resources

Before You Buy

After You Buy