SMARTPRO® Series

click to chat with a product specialist

SMART3000RMOD2U

SmartPro 3kVA Line Interactive Sine Wave UPS, Hot-Swappable, Extended-run & SNMPWEBCARD options, 2U Rack/Tower, USB, Serial, EPO, 110/120/127V

  • 3kVA / 3000VA / 2880W line interactive 2U rack/tower UPS; 0.96 power factor
  • 100/120/127V 50/60Hz operation; Hot-swappable internal power module
  • USB, RS232, EPO & optional SNMP/Web card are available for simultaneous use
  • Front panel status LEDs with load level and battery capacity display
  • 95% line-mode efficiency; 2 switched output load banks
  • NEMA L5-30P input; 6 NEMA 5-15R & 1 L5-30R outlets

Take a closer look:

features video

Overview

3000VA / 3kVA 120V modular line interactive 2U rack / tower UPS for networks offers complete network-grade power protection with full support for hot-replacement of separate internal battery and electronics modules. High .96 power factor supports loads up to 2880 watts. High efficiency rating of 95% reduces electrical operating cost and BTU emissions. Offers selectable 110/120/127V 50/60Hz operation. Maintains battery derived sine wave AC output during power failures. Line-interactive dual-boost, single cut automatic voltage regulation (AVR) provides regulated 110/120/127V nominal output during brownouts and overvoltages. Includes NEMA L5-30P input plug and 7 UPS-supported output receptacles (6 x 5-15R, 1 x L5-30R). Includes two individually controllable load banks, for advanced remote-reboot and load-shedding applications. Network-grade AC surge and noise suppression. Network management interfaces support simultaneous communications via USB, DB9 serial and card slot for optional SNMPWEBCARD and other card accessories. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Supports detailed monitoring of equipment load levels, self-test data and utility power conditions via all three network interfaces at once. Advanced LED indicators offer 5-stage metering of UPS load and battery charge levels, plus single-LED status indicators for utility power, voltage regulation, on-battery, overload, replace battery and site wiring fault conditions. Audible alarms provide notification of on-battery, low-battery and overload conditions. Includes PowerAlert auto-shutdown and management software for complete monitoring, reporting and logging of all site and UPS operational conditions, plus support for advanced configurations involving load-shedding, remote-reboot and redundant dual-UPS applications. Internal batteries offer runtime of 11 minutes half load (1440 watts) and 4 minutes at full load (2880 watts). Runtime is expandable with optional BP72V15-2U and BP72V28RT3U external battery packs. Supports installation in 4 post racks with included accessories. 2 post rackmount, wallmount and tower stand accessories sold separate.

RoHs

Key Features

  • 3000VA / 3kVA 120V modular line interactive 2U rack / tower UPS for networks
  • Hot-swappable power module and internal battery packs enables full UPS maintenance with zero-downtime
  • High power factor of .96 offers support for loads to 2880 watts
  • High efficiency line power operation of 95% reduces UPS electrical operating cost and BTU emissions
  • Supports selectable 110, 120 and 127V nominal voltage operation at 50/60 Hz
  • Sine wave AC output in AC and battery modes
  • Line-interactive UPS with Automatic Voltage Regulation (AVR)
  • L5-30P input plug connects to 120V 30A utility receptacle
  • Includes 7 UPS supported outlets (6 5-15R and 1 L5-30R)
  • L5-30R outlet is ideal for the connection of a 120V 30A PDU to distribute the full UPS capacity to rack equipment
  • 5-15R outlets are arranged in two separately breakered, individually controllable loading banks to support remote reboot or automated load shedding of less critical items (bank 1 has 2 outlets, bank 2 has 4 outlets).
  • Network-grade 800 joule AC surge suppression
  • USB, DB9 serial and card-slot accessory are all available for simultaneous use in advanced network configurations
  • HID compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Includes PowerAlert auto-shutdown and management software for complete monitoring, reporting and logging of all site and UPS operational conditions, plus support for advanced configurations involving load-shedding, remote-reboot and redundant dual-UPS applications
  • Advanced LED indicators offer 5-stage metering of UPS load and battery charge levels, plus single-LED status indicators for utility power, voltage regulation, on-battery, overload, replace battery and site wiring fault conditions.
  • Audible alarms provide notification of on-battery, low-battery and overload conditions.
  • Internal batteries offer runtime of 11 minutes half load (1440 watts) and 4 minutes at full load (2880 watts).
  • Runtime is expandable with optional BP72V15-2U (limit 1) and BP72V28RT3U external battery packs.
  • Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
  • Supports 4 post rackmount installation with included accessories; add 2POSTRMKITWM for 2 post and wallmount applications; add 2-9USTAND accessory for upright tower support

Typical Applications

DISTRIBUTED SERVER ROOMS; NETWORK CLOSETS; SMALL BUSINESS NETWORKS; SMALL BUSINESS PHONE SYSTEM

Package Includes

  • UPS chassis pre-loaded with hot-swappable UPS electronics module and internal battery module
  • PowerAlert Software with USB, DB9 and EPO cabling
  • 4 post rackmount installation accessories
  • Owner's manual

Specifications

OUTPUT
Output Volt Amp Capacity (VA) 3000
Output kVA capacity (kVA) 3
Output Watt Capacity (watts) 2880
Output kW capacity 2.9
Output power factor 1
Output Capacity Details 2400W max capacity with external battery packs connected
Nominal Output Voltage(s) Supported 110V; 120V; 127V
Nominal Voltage details 120V default
Frequency compatibility 50 / 60 Hz
Output voltage regulation (line mode) 120V: -7% +9%, 110V: -8% + 11%, 127V: -9% +9%
Output voltage regulation (Battery mode) +/-5%
Built-in UPS output receptacles 6 5-15R outlet(s); 1 L5-30R outlet(s)
Built-in controllable switched load banks Two switchable load banks - bank one consists of 2 5-15R outlets, bank 2 consists of 4 5-15R outlets
Output circuit breaker 15A (x2) - breaker 1 covers 2 5-15R outlets, breaker 2 covers 4 5-15R outlets, L5-30R outlet is unbreakered
Output AC waveform (AC mode) Pure Sine wave
Output AC waveform (battery mode) Pure Sine wave
INPUT
Rated input current (at maximum load) 24A
Nominal Input Voltage(s) Supported 110V AC; 120V AC; 127V AC
UPS input connection type L5-30P
UPS Input cord length (ft.) 10 ft.
UPS Input cord length (m) 3.05
Recommended Electrical Service 30A 120V
Input cord length (ft.) 10
Input cord length (m) 3
BATTERY
Full load runtime (minutes) 4 min. (2880w)
Half load runtime (minutes) 11 min. (1440w)
Expandable battery runtime Extended runtime supported via optional external battery packs
External battery pack compatibility BP72V15-2U (limit 1); BP72V28RT-3U (multi-pack compatible)
DC system voltage (VDC) 72
Battery recharge rate (included batteries) Less than 4 hours to 90%
Replacement battery cartridge (internal UPS battery replacement) RBC96-RMOD2U
Battery Access Front panel battery access door
Battery replacement description Hot-swappable, replaceable batteries
VOLTAGE REGULATION
Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 90 to 146
Overvoltage correction Input voltages between 132 and 146 are reduced by 12%
Undervoltage correction Input voltages between 101 and 110 are boosted by 15%
Severe undervoltage correction Input voltages between 90 and 100 are boosted by 30%
LEDS ALARMS & SWITCHES
LED Indicators 14 LEDs indicate line power, power fail, avr, fault, overload, replace battery and site wiring fault conditions; includes 5 LED load and battery charge meter
Site wiring fault indication Includes site wiring fault LED
Alarms Audible alarm indicates on battery, low battery and overload warnings
Alarm cancel operation Power-fail alarm can be silenced by pressing the on/test/mute switch
Switches 2 Switches control off/on power status and alarm-cancel/self-test operation
SURGE / NOISE SUPPRESSION
UPS AC suppression joule rating 800 joules
EMI / RFI AC noise suppression Yes
AC suppression joule rating 800
AC suppression response time Instantaneous
PHYSICAL
Installation form factors supported with included accessories 4 post 19 inch rackmount (mounting rail kit included)
Installation form factors supported with optional accessories 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND)
Primary form factor Rackmount
UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 3.5 x 17.5 x 24
UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 8.9 x 44.4 x 61
Installed whole system total rack space height (rack spaces) 2U
Secondary form factor Tower (requires 2-9USTAND)
UPS / Power Module weight (lbs) 87
UPS / Power Module weight (kg) 39.5
UPS Shipping dimensions (height x width x depth / inches) 9.2 x 23.8 x 39.8
UPS Shipping dimensions (height x width x depth / cm) 23.4 x 60.5 x 101.1
Shipping weight (lbs) 103.9
Shipping weight (kg) 47.2
UPS housing material Steel
Cooling method Fan
ENVIRONMENTAL
Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 515.4
Battery mode BTU / hr. (full load) 1594
COMMUNICATIONS
Communications interface USB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
Network monitoring port description Supports detailed monitoring of UPS and site power conditions
PowerAlert software Included
Communications cable USB, DB9 and EPO cabling included
LINE / BATTERY TRANSFER
Transfer time 10 ms (line to battery) / 4 ms (battery to line)
Low voltage transfer to battery power (setpoint) 90
High voltage transfer to battery power (setpoint) 146
SPECIAL FEATURES
Cold Start (startup in battery mode during a power failure) Cold-start operation supported
High availability UPS features Hot swappable internal UPS power module; Hot swappable batteries
Green & high efficiency features Individually controllable load banks
CERTIFICATIONS
UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
WARRANTY
Product Warranty Period (Worldwide) 2-year warranty, 3 year with registration. Note: registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

Support

Product Warranty

May
16
2009

Is your product under warranty?

If your SMART3000RMOD2U was purchased and registered on or after May 16, 2009, it is covered by warranty.

Insurance Coverage

Your product comes with $250,000 connected equipment insurance.

Software, Runtime Charts & Manuals

Other Resources

Videos

Before You Buy

After You Buy

*Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) shown on this website. ERP may be used as a guide for general price comparisons among Tripp Lite products, but should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.