Model: SRW12US

SmartRack 12U Wall Mount Rack Enclosure Cabinet

  • 12U with adjustable front and rear vertical rackmount rails
  • Hinged cabinet swings away from wall bracket for easy equipment access (swing direction is reversible)
  • Locking, reversible front door and locking, removable side panels
  • Fully assembled for quick installation

The SRW12US 12U Wall Mount Rack Enclosure Cabinet is designed to integrate wall-mounting, easy equipment access, and cable management in IT network applications with limited floor space. Ventilated front door and side panels allow generous airflow to keep equipment operating safely. Adjustable rack rails with square mounting holes accommodate up to 12U of standard 19" rackmount equipment. Supports up to 140 lbs of equipment. A sturdy hinge between the cabinet and the wall-mount bracket allows  the cabinet to swing away from the wall for easy access to equipment and cabling. Top and bottom panels include convenient cutouts for cable routing.

Key Features

  • 12U wall-mounted enclosure
  • Adjustable mounting depths from 3" to 20.5" inches
  • Ventilated front door and side panels for increased airflow
  • Hinged cabinet swings away from wall bracket for easy equipment and cable access
  • Locking, reversible front door
  • Locking, removable  side panels
  • Top and bottom panel cable access openings
  • Fully assembled for quick installation
  • 5 year warranty
PHYSICAL
Shipping weight (lbs) 70
Shipping weight (kg) 31.5
Unit Dimensions (cm) EXTERNAL DIMENSIONS: 63.5 x 60 x 54.9 (HWD)
Unit Dimensions (in) EXTERNAL DIMENSIONS: 25 x 23.63 x 21.6 (HWD)

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Optional Products

Product Type Related Model Description Qty. Price
Rack Accessories SRCAGENUTS Square Hole Hardware Kit (Includes 50 M6 screws and washers.) - $34.00 MSRP
Check Prices Add to Picklist
Rack Accessories SRCABLERING1U 1U Horizontal Cable Manager (Flexible ring type.) - $44.00 MSRP
Check Prices Add to Picklist
Rack Accessories SRCABLERING2U 2U Horizontal Cable Manager (Flexible ring type.) - $49.00 MSRP
Check Prices Add to Picklist
Rack Accessories SRCABLEDUCT1U 1U Horizontal Cable Manager (Finger duct with cover.) - $57.00 MSRP
Check Prices Add to Picklist
Rack Accessories SRCASTER Heavy-Duty Rolling Caster Kit (Includes 4 casters. Casters are included with 48/42/25U enclosures.) - $79.00 MSRP
Check Prices Add to Picklist
Rack Accessories SR1UPANEL10 1U Blanking Panel Kit (10 pieces; toolless mounting.) - $50.00 MSRP
Check Prices Add to Picklist
Rack Accessories SR1UPANEL50 1U Blanking Panel Kit (50 pieces; toolless mounting.) - $157.00 MSRP
Check Prices Add to Picklist
Rack Accessories SRXFAN3U 3U Fan Panel, 230V (3 high-performance fans; 210 CFM; C14 inlet.) - $172.00 MSRP
Check Prices Add to Picklist
Rack Accessories SRFAN3U 3U Fan Panel, 120V (3 high-performance fans; 210 CFM; 5-15P plug.) - $172.00 MSRP
Check Prices Add to Picklist
Rack Accessories SRSWITCH Magnetic Door Switch Kit (2-pack for front and rear doors; requires ENVIROSENSE.) - $50.00 MSRP
Check Prices Add to Picklist
Rack Accessories UPSHDEARKIT Heavy-Duty Mounting Ear Kit (Supports 2U cabinets up to 65 lb / 29 kg from front vertical rails in 4-post or 2-post racks and enclosures. ) - $43.00 MSRP
Check Prices Add to Picklist
Patch Panels N252-012 12-Port Cat6 Patch Panel
568B
- Check Prices Add to Picklist
Patch Panels N252-024 24-Port Cat6 Patch Panel
568B
- Check Prices Add to Picklist
Patch Panels N252-048 48-Port Cat6 Patch Panel
568B
- Check Prices Add to Picklist
Rack Accessories SRSHELF2P1U 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.) - $56.00 MSRP
Check Prices Add to Picklist

Downloads

Pages's PDF Version

PDF version of this product page
Download

Owners Manual
Owner's Manual for 12U Wall-Mount SmartRack Enclosures 932861 (French)

Owner's Manual for 12U Wall-Mount SmartRack Enclosures 932861 (French) / pdf - 2 Mb
Download

Owner's Manual for 12U Wall-Mount SmartRack Enclosures 932861 (English)

Owner's Manual for 12U Wall-Mount SmartRack Enclosures 932861 (English) / pdf - 2 Mb
Download

Video
SRW12US Wallmount Rack Enclosure Cabinet Video Demo

SRW12US Wallmount Rack Enclosure Cabinet Video Demo / flv - 9 Mb
Show Video

Visio
SmartRack Enclosures Visio Stencil

SmartRack Enclosures Visio Stencil / zip - 767 Kb
Download

Other Resources

Outlet and Plug Types
Download


**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.

Tripp Lite World Headquarters, 1111 W. 35th Street
Chicago, IL 60609 USA

773.869.1111 • www.tripplite.com