Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Extend the length of the cable on any PS/2 device, such as a mouse or keyboard, by using a Tripp Lite 50ft PS/2 extension cable. MiniDIN6 male to MiniDIN6 female. Superior molded cables with foil-shielding for maximum EMI/RFI protection.
50-ft. PS/2 Keyboard/Mouse Extension MiniDIN6M to MiniDIN6F
| OVERVIEW | |
|---|---|
| Intended Application | Connecting Peripherals |
| Cable Type | KEYBOARD / MOUSE |
| INPUT | |
| Cable Length (ft.) | 50 |
| Cable Length (m) | 15.24 |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332147226 |
| PHYSICAL | |
| Color | Beige |
| Style | Keyboard/Mouse |
| CONNECTIONS | |
| Connector A | ![]() MINI DIN-6 (MALE) |
| Connector B | ![]() MINI DIN-6 (FEMALE) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P222-050.
P222-050 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.