VGA over Cat5 Receiver - 110-type Wallplate
- Use with B132-004 4-Port VGA over Cat5 Local Unit
- Gives a finished look to an installation
- Built-in Equalization and Gain controls
- No external power required
Tripp Lites B132-100-WP gives your VGA over Cat5 installation a finished look at the remote display. Extends a VGA signal up to 500 ft. from the source at 1024 x 768 @ 60Hz. Video resolutions of up to 1920 x 1440 @ 60Hz are supported. Use in conjunction with B132-004, 4-Port VGA over Cat5 splitter. 110 punch-down connector on the rear of the unit makes for easy termination of bulk cable runs. Includes 110 punch down tool, as well as mini screwdriver for Equalization and Gain control adjustments.
Key Features
- Works in conjunction with a B132-004 VGA Over Cat5 Extender/Splitter Local Unit (sold separately) to extend a VGA signal up to 500 ft. (1024 x 768 @ 60Hz) from the source
- Utilizes inexpensive Cat5e/6 cable
- Compatible with VGA, SVGA, XGA, SXGA and UXGA computer resolutions
- Supports video resolutions up to 1920 x 1440 @ 60Hz
- Features built-in Equalization and Gain controls to adjust the video image
- Compatible with all operating systems
Package Includes
- B132-100-WP VGA Over Cat5 Extender Wallplate
- Screwdriver
- 110 Punchdown Tool
- Owner’s Manual
| PHYSICAL | |
|---|---|
| Unit Dimensions (HWD/in) | 4.5 x 2.75 x 1 |
| Unit weight (lbs) | 0.4 |
| CONNECTIONS | |
| Connector A | ![]() HD15 (FEMALE) |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Optional Products
| Product Type | Related Model | Description | Qty. | Price |
|---|---|---|---|---|
| Cables and Accessories | B132-004 | VGA over Cat5 Extender 4-Port Transmitter | - | Check Prices Add to Picklist |
| Cables and Accessories | B132-100 | VGA over Cat5 Receiver | - | Check Prices Add to Picklist |
| Cables and Accessories | P524-01K | 1000-ft. Zero-Skew UTP Bulk Patch Cable for RGB Video | - | Check Prices Add to Picklist |
Downloads
-
PDF version of this product page
Download - Owners Manual
-
Owners Manual for B132-100/B132-100-WP Extender/Splitter 932866 English / pdf - 411 Kb
Download -
Owners Manual for B132-100/B132-100-WP Extender/Splitter 932866 Spanish / pdf - 382 Kb
Download -
Owners Manual for B132-100/B132-100-WP Extender/Splitter 932866 French / pdf - 423 Kb
Download - Product Literature
-
VGA 2-Port Extender Splitter Flyer English / pdf - 269 Kb
Download - Other Resources
-
Outlet and Plug Types
Download
**Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.