click to chat with a product specialist

B132-100A

VGA + Audio over Cat5 Receiver

  • Works with a B132-002A or B132-004A local unit to extend a 1920 x 1440 (60Hz) Video and Audio signal up to 500 ft., or a 1024 x 768 (60Hz) Video and Audio signal up to 1,000 ft.
  • 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Overview

Tripp Lite's B132-100A works with a B132-002A or B132-004A local transmitter unit to extend a 1920 x 1440 (60Hz) Video and Audio signal up to 500 ft., or a 1024 x 768 (60Hz) Video and Audio signal up to 1,000 ft.. 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution. For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K. Features built-in Equalization and Gain controls to adjust the video image. Includes mounting hardware that allows unit to be wallmounted, rackmounted or pole mounted. Ideal for digital signage situations, such as retail, schools, churches, etc. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

RoHs

Key Features

  • Works with a B132-002A or B132-004A local unit to extend a 1920 x 1440 (60Hz) Video and Audio signal up to 500 ft., or a 1024 x 768 (60Hz) Video and Audio signal up to 1,000 ft.
  • 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N022-01K-GY (Cat5) and N222-01K-GY (Cat6), is required to achieve maximum distance and resolution
  • For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as Tripp Lite P524-01K
  • Features built-in Equalization and Gain controls to adjust the video image
  • Includes mounting hardware that allows unit to be wallmounted, rackmounted or pole mounted
  • Ideal for digital signage situations, such as retail, schools, churches, etc..
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1 year limited waranty.

Package Includes

  • Extender remote (Receiver) unit
  • Mini-Screwdriver for EQ/Gain adjustment
  • Mounting Hardware
  • External Power Supply (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A)
  • Owner’s Manual

Specifications

OVERVIEW
Cable Type VGA
Display Style Splitter
PHYSICAL
Shipping weight (lbs) 1
Shipping weight (kg) 0.45
Unit Dimensions (HWD/in) 1 x 2.5 x 3.6
Unit Dimensions (HWD/cm) 2.54 x 6.35 x 9.14
Unit weight (lbs) 0.45
Unit weight (kg) 0.20
Color Black
CONNECTIONS
Connector A
HD15 (Female)
HD15 (FEMALE)
Connector B
3.5mm (Female)
3.5MM (FEMALE)
Connector C
RJ45 (Female)
RJ45 (FEMALE)
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

I am unable to get an acceptable image using my VGA over Cat5 extender.
There are several possible causes for poor signal quality. Try the troubleshooting steps below: 1. Are the external power supplies that came with the product connected and plugged into a working power source? For the product to function properly, it must be connected to and receiving power from the external power supply. 2. Have you adjusted the Equalization and Gain settings? There are built-in Equalization and Gain adjustment knobs on every remote receiver and remote repeater unit, which can be adjusted to obtain the best picture quality. Use the mini screwdriver included with the product to adjust these settings until an acceptable image is displayed. 3. What resolution are you trying to reach? Tripp Lite’s VGA over Cat5 extenders are tested to support up to 1024 x 768 @ 60Hz video resolution, at a max distance of 1,000 ft. from the source. The shorter the extension distance, the higher the resolution you will be able to obtain. If you are not able to get an acceptable image after adjusting the Equalization and Gain settings, try lowering your computer’s video resolution or adjusting the refresh rates. If these steps do not work, proceed to the following: 1. What type of cabling are you using? Inferior cabling can result in poor performance, so it is important that you use cables that can support the video resolution you are trying to obtain. To achieve maximum distance and resolution, 24Awg solid wire UTP cable must be used. Tripp Lite’s N202-Series Cat6 cables are made with 24Awg solid wire, as are the N022-01K-GY (Cat5) and N222-01K-GY bulk cables. For optimal results at distances between 500 and 1000 ft., it is recommended that Tripp Lite P524-01K zero-skew cabling is used. Also, the VGA cables you are using must support the resolution you are trying to obtain. Inexpensive, low quality VGA cables often do not support resolutions higher than 800 x 600. It is recommended that you use VGA monitor cables made with RGB coax, such as Tripp Lite’s P502-Series cables. 2. Do you have any patch panels or other devices in between the local transmitter and remote receiver units? Tripp Lite’s VGA over Cat5 extender products were designed to be connected directly from the transmitter to the receiver via UTP cable. The more connection points that are in between the source and the remote monitor, the more likely it will be that signal degradation will occur, causing poor performance. If you have a patch panel or other device in between, it should be removed from the installation. 3. Check your cabling for any damages that may have occurred during installation. If a cable connector is loosened from pulling through ceilings/walls, or the cable jacket is damaged causing the wiring to be exposed, you will not be able to achieve maximum performance. 4. Is the local transmitter and/or remote receiver located in an area that exposes them to higher temperatures. If the product is overheated, it will not function properly.

Support

Product Warranty

Jun
19
2012

Is your product under warranty?

If your B132-100A was purchased and registered on or after June 19, 2012, it is covered by warranty.

Software & Manuals

Other Resources

Before You Buy

After You Buy