Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
With Tripp Lite's P450-000 Null Modem Adapter Kit, you can set up PC-PC Serial connections up to 100ft apart using readily available Cat5/Cat6 patch cables. The finished connection results in a Null wiring configuration: 1+6 - 4, 2-3, 3-2, 4 - 1+6, 5-5, 7-8, 8-7, with Full Handshake capability. Slotted, knurled thumbscrews provide easy and secure attachment to your computers.
| OVERVIEW | |
|---|---|
| Intended Application | Connecting peripherals |
| Cable Type | NULL MODEM |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332149572 |
| PHYSICAL | |
| Color | Gray |
| Style | Null Modem Cables |
| CONNECTIONS | |
| Connector A | ![]() DB9 (FEMALE) |
| Connector B | ![]() RJ45 (FEMALE) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
N002-010-GY 10-ft. Cat5e 350MHz Molded Cable (RJ45 M/M) - Gray |
|
|
N002-015-GY 15-ft. Cat5e 350MHz Molded Cable (RJ45 M/M) - Gray |
|
|
N002-025-GY 25-ft. Cat5e 350MHz Molded Cable (RJ45 M/M) - Gray |
|
|
N002-050-GY 50-ft. Cat5e 350MHz Molded Cable (RJ45 M/M) - Gray |
|
|
P450-006 6-ft. Null Modem Gold Cable (DB9 F/F) |
|
|
P454-006 6-ft. Null Modem Gold Cable (DB9 F/M) |
|
|
P456-006 6-ft. Null Modem Gold Cable (DB9F to DB25M) |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number P450-000.
P450-000 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.