Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Use Tripp Lite B090-A9F to connect Ethernet hardware to Tripp Lite B092-016, B096-016, and B096-048 Console Servers. Requires inexpensive Cat5/Cat6 patch cables between adapter and console server RJ45 ports.
Use with Tripp Lite Console Server models: B092-016, B096-016, and B096-048
1 x DB9F - RJ45 Modular Adapter
| OVERVIEW | |
|---|---|
| Model Type | Adapters |
| UPC ASSIGNMENT | |
| Unit Carton UPC# | 037332149886 |
| PHYSICAL | |
| Color | Beige |
| CONNECTIONS | |
| Connector A | ![]() DB9 (FEMALE) |
| Connector B | ![]() RJ45 (FEMALE) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Required Products | ||
|---|---|---|
|
B092-016 16-Port Serial Console / Terminal Server with Built-in PowerAlert and KVM inputs |
|
|
B096-016 16-Port Serial Console / Terminal Server Management Switch |
|
|
B096-048 48-Port Serial Console / Terminal Server Management Switch |
|
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
There are no files available for Model Number B090-A9F.
B090-A9F |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.