Model #: TRAVELER3USB
Travel-Size Surge Suppressor with USB Charging Ports for Cell Phones, Music Players, and PDAs
- 3 AC power outlets
- 540 joule rating
- Concealable Power Cord
- 2-USB Charging Ports
- Includes Mini USB Cable
- $25,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)
$31.99 MSRP*
Tripp Lite's portable TRAVELER3USB surge suppressor offers complete surge suppression for laptops, electronic notepads, personal organizers and other portable electronic devices. Compact and portable, it neatly fits into laptop travel cases. Concealable cord allows for ease of storage without scratching expensive electronics. With the addition of 2 USB Charging Ports, the TRAVELER3USB allows Road Warriors the ability to charge cell phone, MP3 Players and other portable devices more easily. TRAVELER3USB offers 3 total outlets which can accommodate a transformer, 2 USB Charging Ports and a diagnostic LED to warn of wiring problems and suppressor damage. $25,000 Ultimate Lifetime Insurance (USA & Canada Only).
PLUG/OUTLETS: Input: NEMA5-15P/Output: 3 NEMA5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded mobile surge with 1 transformer access
SUPPRESSION: AC: 540 joules
- 540 joules AC surge suppression shields equipment from the strongest surges and line noise
- 3 AC outlets with room for 1 transformer plug without blocking outlets.
- 2 USB Charging Ports for Cell phones, MP3 Players and more
- Portable housing with concealable cord allow for ease of mobility and travel in briefcases
- Diagnostic LED confirm outlet surge suppression status
- Lifetime warranty with $25,000 Ultimate Lifetime Insurance (USA & Canada Only)
Applications
- Ideal for use with laptops, electronic notepads, personal organizers and other portable electronic devices.
Package Includes
- TRAVELER3USB Surge Suppressor
- Mini USB Cable
| OVERVIEW | |
|---|---|
| Intended Application | Home/Office, Travel |
| SYSTEM OVERVIEW | |
| Voltage compatibility | 120 VAC |
| OUTPUT | |
| Output Watt Capacity (watts) | 1800 |
| Frequency compatibility | 60 Hz |
| Output VA | 15 amps |
| Outlet quantity / type | 3 NEMA 5-15R AC Outlets |
| Transformer accommodation | Supports up to 1 large transformer plug accessory without covering remaining outlets |
| INPUT | |
| Recommended Electrical Service | 120V (110-125V) |
| Input connection type | NEMA 5-15P |
| Input cord length (ft.) | 1-ft. |
| LEDS ALARMS & SWITCHES | |
| Diagnostic LEDs | Built-in LED confimr suppressor "protection present" (green) status |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 540 joules |
| Protection modes | Includes Line to Neutral (L-N), Neutral to Ground (N-G) and Line to Ground (L-G) line surge suppression |
| Clamping voltage (RMS) | 150V |
| UL1499 let through rating | 330V - UL Verified |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection | No |
| Cable (Coax) Protection | No |
| Network (Ethernet) Protection | No |
| PHYSICAL | |
| Shipping weight (lbs) | .66 |
| Unit Dimensions (HWD/in) | 4.75 x 3.5 x 1.5 |
| Shipping Dimensions (HWD/in) | 6.75 x 4.6 x 1.5 |
| Unit weight (lbs) | .45 |
| Material of construction | Plastic |
| CONNECTIONS | |
| Ports | 2 USB Charging Ports |
| SPECIAL FEATURES | |
| Appearance | Ultra-compact, portable suppressor with concealable power cord fits easily in carrying case for laptops and other portable electronics |
| Right-Angle Plug | Yes |
| CERTIFICATIONS | |
| UL1449 1998 Rev. (AC Suppression) | UL1449 |
| cUL / CSA (Canada) | cUL |
| WARRANTY | |
| Standard warranty period | Lifetime |
| Connected equipment insurance (USA, Canada, Puerto Rico) | $25,000 Ultimate Lifetime Insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons among Tripp Lite products, and should not be used to compare Tripp Lite pricing with the pricing from other manufacturers.