Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Click here to download the latest SNMPWEBCARD firmware version.
Tripp Lite's SNMPWEBCARDTAA is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases. The SNMPWEBCARDTAA allows network users to operate any expansion slot-equipped Tripp Lite SmartPro or SmartOnline UPS as a managed device on the network. Enables remote monitoring and control of UPS and site electrical conditions using the SNMP network management platform or a web browser. Provides remote viewing of site electrical data, UPS status information and self-test logs. Supports selective rebooting of locked network equipment without disrupting power to other devices when used with customized load management receptacles available on select Tripp Lite UPS systems. Optional ENVIROSENSE module provides remote temperature/humidity monitoring and a dry contact interface to control and monitor alarm, security and telecom devices. NEW firmware web-only version 12.06.0061 now available! - supports IPv6, Radius, and secure file transfer. Firmware is not applicable with cards running firmware version 12.04.0047 or earlier. NOTE: Existing 12.04.0048 and 12.04.0049 cards must be upgraded to the 12.04.0055 firmware prior to upgrading to 12.06.0061.
| OVERVIEW | |
|---|---|
| Model Type | Hardware |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 2-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
|
May
21
2011
|
Is your product under warranty?If your SNMPWEBCARDTAA was purchased and registered on or after May 21, 2011, it is covered by warranty. |
SNMPWEBCARDTAA |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.