SMARTPRO® Series

click to chat with a product specialist

SMART3000RMXL2U

SmartPro 3kVA 2880W Line Interactive Sine Wave UPS, Extended-Run & SNMPWEBCARD options, 2U Rack/Tower, LCD, USB, RS232, EPO, 120V

  • 3kVA / 3000VA / 2880W line interactive 2U rack/tower UPS, Sine Wave
  • 120V output, Corrects brownouts and overvoltages from 83V to 145V
  • 0.96 Power Factor, Interactive LCD interface
  • Extended runtime options up to 2880W
  • 4 post compatible mounting accessories
  • 96% line-mode efficiency, 2 switched load banks
  • USB, RS232, EPO and slot for SNMPWEBCARD option
  • 120V NEMA L5-30P input, 8 NEMA 5-15/20R & 1 L5-30R outlets

    Take a closer look:

    features video

    Overview

    Tripp Lite SmartPro Line Interactive UPS with enhanced LCD interface offers network-grade power protection for critical server, network and telecommunications equipment. Line Interactive Uninterruptible Power Supply (UPS) with built-in Auto-Voltage Regulation (AVR) actively corrects brownouts and overvoltages back to usable levels while maintaining a full battery charge in case of power failure. Tripp Lite's unique configuration excels in exceptionally poor-power environments with two separate levels of voltage boost to correct both slight undervoltages and severe brownout conditions. Interactive LCD interface reports UPS operating mode, detailed UPS and site-power data, plus enables a variety of UPS setup and configuration options. Super-fast switchover from line to battery power occurs within milliseconds to maintain operation of connected equipment without interruption or reboot. 96% line-mode efficiency offers reduced heat emissions and operating costs. Network management interfaces support communications via USB, RS-232 and optional SNMPWEBCARD network interface. HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X. Network communications ports enable detailed monitoring of equipment load levels, self-test data and utility power conditions. Includes PowerAlert monitoring software and complete cabling. Switched output load banks enable scheduled and real-time remote reboot and load shedding of select outlets. Emergency Power Off (EPO) interface. LCD display panel easily rotates for viewing in rackmount or tower configurations. Audible alarm with push-button momentary alarm-cancel and silent-mode configuration options. Programmable self-test. Field-replaceable, hot-swappable battery modules.

    Key Features

    • Tripp Lite SMART3000RMXL2U line interactive 2U rack/tower UPS with 3000VA / 3kVA capacity and extended runtime options
    • Line interactive UPS with Automatic Voltage Regulation (AVR) corrects brownouts and overvoltages from 83 to 145V
    • NEMA L5-30P input plug; 8 NEMA 5-15/20R and 1 L5-30R output receptacles, Two independently switchable output load banks
    • Maintains uninterrupted operation of connected networking equipment during blackouts, surges, brownouts and overvoltages
    • High 96% efficiency rating in line-power mode offers reduced power consumption and BTU emisssions
    • Internal batteries offer 10 minutes at 50% load (1440W) and 3 minutes at 100% load (2880W)
    • Extended runtime is available with optional BP48V24-2U (limit 1) OR BP48V60RT3U (no limit) external battery packs
    • External battery configurations require the use of Tripp Lite's External Battery Configuration Software (see manual)
    • Hot-swappable, user-replaceable internal batteries and external battery packs can be replaced with no disruption to connected equipment
    • Front panel LCD monitoring screen with MODE and ENTER buttons reports operating mode with 5-bar battery charge graphic, plus 7 selectable screens of detailed UPS and site power information
    • LCD interface also supports a number of advanced user setup and operating preferences
    • Ships with 4 post rackmount installation hardware; Optional 2POSTRMKITWM enables 2 post rackmount/wallmount installation; Optional 2-9USTAND enables tower placement
    • Built-in USB, RS-232 and optional SNMPWEBCARD accessory monitoring options
    • HID-compliant USB interface enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
    • Included PowerAlert UPS monitoring software; Built-in Emergency Power Off (EPO) interface with cable

    Typical Applications

    Ideal for server, networking and telecommunications equipment

    Package Includes

    • SMART3000RMXL2U UPS system
    • PowerAlert Software with USB, Serial & EPO cabling
    • 4 post rackmount installation kit
    • Instruction manual

    Specifications

    OUTPUT
    Output Volt Amp Capacity (VA) 3000
    Output kVA capacity (kVA) 3
    Output Watt Capacity (watts) 2880
    Output kW capacity 2.88
    Output power factor .96
    Nominal Output Voltage(s) Supported 120V
    Frequency compatibility 60 Hz
    Output voltage regulation (line mode) +6%, -14%
    Output voltage regulation (Battery mode) +/-5%
    Built-in UPS output receptacles 8 5-15/20R outlet(s); 1 L5-30R outlet(s)
    Built-in controllable switched load banks Two switchable single outlet 5-15/20R load banks
    Output circuit breaker Two 20A output breakers protect 4 5-15/20R outlets each
    Output AC waveform (AC mode) Pure Sine wave
    Output AC waveform (battery mode) Pure Sine wave
    INPUT
    Rated input current (at maximum load) 24A
    Nominal Input Voltage(s) Supported 120V AC
    UPS input connection type L5-30P
    UPS Input cord length (ft.) 10
    UPS Input cord length (m) 3
    Recommended Electrical Service 30A 120V
    BATTERY
    Full load runtime (minutes) 3 min. (2880w)
    Half load runtime (minutes) 10 min. (1440w)
    Expandable battery runtime Extended runtime supported via optional external battery packs
    External battery pack compatibility BP48V24-2U (limit 1); BP48V60RT-3U (multi-pack compatible)
    DC system voltage (VDC) 48
    Battery recharge rate (included batteries) Less than 5 hours from 10 to 90%
    Replacement battery cartridge (internal UPS battery replacement) RBC58-2U
    Battery Access Front panel battery access door
    Battery replacement description Hot-swappable, replaceable batteries
    VOLTAGE REGULATION
    Voltage regulation description Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145
    Overvoltage correction Input voltages between 127 and 145 are reduced by 12%
    Undervoltage correction Input voltages between 108 and 96 are boosted by 12%
    Severe undervoltage correction Input voltages between 83 and 95 are boosted by 24%
    LEDS ALARMS & SWITCHES
    Front panel LCD display Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options)
    Alarms Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
    Alarm cancel operation Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
    Switches 3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions
    SURGE / NOISE SUPPRESSION
    UPS AC suppression joule rating 570
    EMI / RFI AC noise suppression Yes
    AC suppression response time Instantaneous
    PHYSICAL
    Installation form factors supported with included accessories 4 post 19 inch rackmount (mounting rail kit included)
    Installation form factors supported with optional accessories 2 post rackmount (2POSTRMKITWM); Wallmount (2POSTRMKITWM); Tower (2-9USTAND)
    Primary form factor Rackmount
    UPS / Power Module dimensions in primary form factor (height x width x depth / inches) 3.5 x 17.5 x 19
    UPS / Power Module dimensions in primary form factor (height x width x depth / cm) 8.9 x 44.4 x 48.3
    Installed whole system total rack space height (rack spaces) 2U
    Secondary form factor Tower (requires 2-9USTAND)
    UPS / Power Module weight (lbs) 72.8
    UPS / Power Module weight (kg) 33.1
    UPS Shipping dimensions (height x width x depth / inches) 9 x 23.5 x 20
    UPS Shipping dimensions (height x width x depth / cm) 22.9 x 59.7 x 50.8
    Shipping weight (lbs) 84.6
    Shipping weight (kg) 38.4
    UPS housing material Steel
    Cooling method Fan
    ENVIRONMENTAL
    Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
    Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
    Relative Humidity 0 to 95%, non-condensing
    AC mode BTU / hr. (full load) 409
    COMMUNICATIONS
    Communications interface USB (HID enabled); DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface
    Network monitoring port description Supports detailed monitoring of UPS and site power conditions
    PowerAlert software Included
    Communications cable USB, DB9 and EPO cabling included
    WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
    LINE / BATTERY TRANSFER
    Transfer time 5 milliseconds (AC to battery mode), 1 millisecond (Battery to AC mode)
    Low voltage transfer to battery power (setpoint) 83
    High voltage transfer to battery power (setpoint) 145
    SPECIAL FEATURES
    Cold Start (startup in battery mode during a power failure) Cold-start operation supported
    High availability UPS features Hot swappable batteries
    Green & high efficiency features Greater than 95% efficiency - GREEN UPS; Individually controllable load banks; Schedulable daily hours of economy mode operation
    CERTIFICATIONS
    UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
    WARRANTY
    Product Warranty Period (Worldwide) 2-year warranty, 3 year with registration. Note: registration is required for 3-year warranty.
    Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

    † Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

    Ratings & Reviews

    SMART3000RMXL2U 3 5 2 2
    have 4 total, 2 in each rack for RPS. works good and has not failed during generator testing. like a option for hot swap of batteries. would like the option to monitor via URL March 5, 2013
    Unbelievably loud These are totally unusable for any sound level sensitive applications. I measured the decibel level directly in front of this unit at 86dB, which falls somewhere between a vacuum cleaner and a truck engine! Even working near this thing in a server room would be brutal and probably require earplugs. Buyer beware. I give it two stars only because I'm sure it works fine, but not for my or any other situation that requires quiet operation. August 29, 2012
    1-2 of 2

    Related Items

    Product Q&A

    (1 Question : 1 Answer)

    Product Q&A

    Ask your questions. Share your answers.

     
     
    « Back
     
     
    What is the actual maximum power consumption for the PSU itself? I am putting together a max power consumption list for a bunch of hardware and need to know how many watts or amps the PSU uses when charging on 120v.
    1 year, 6 months ago
    Customer avatar
    by
    Read all my Q&A
     
    Please wait while more information about rscruggs is loaded.
    Additional information about rscruggs could not be loaded.
    0points
    0out of 0found this question helpful.
    Was this helpful?helpful0unhelpful0

    Answers

    Answer: 
    Thanks for you interest in our UPS line of products. Please note that our SMART3000RMXL2U has a rated input current (at a maximum load) of 24 Amps.
    1 year, 6 months ago
    Customer avatar
    by
    Read all my Q&A
     
    Please wait while more information about TrippHelp is loaded.
    Additional information about TrippHelp could not be loaded.
    0points
    0out of 0found this answer helpful.
    Was this helpful?helpful0unhelpful0
    1 of 1

    Questions & Answers

    1 Question | 1 Answer
    1 of 1

    Support

    Product Warranty

    May
    25
    2010

    Is your product under warranty?

    If your SMART3000RMXL2U was purchased and registered on or after May 25, 2010, it is covered by warranty.

    Insurance Coverage

    Your product comes with $250,000 connected equipment insurance.

    Software, Runtime Charts & Manuals

    Other Resources

    Videos

    Before You Buy

    After You Buy