click to chat with a product specialist

P568-010-SW

10-ft. High Speed HDMI Gold Cable with Swivel Connectors

  • 180 degree swivel design is ideal for flat panel HDTV’s and other hook-ups where space is limited
  • Smooth and flexible 28 AWG jacket with protective mesh cover
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Bandwidth up to 10.2 Gbps - Full 1080p resolution
  • High Speed HDMI and HDCP compliant

Overview

Tripp Lite's High Speed HDMI cables with Swivel connectors make it easier to install audio and video components against walls - the rotating connectors are able to swing the cable plug up to 90 degrees, left or right, creating just the right angle between the connector and the cable so that you will need just half the mounting space. This also keeps the HDMI cable from being pinched in tight quarters, which could degrade signal performance. Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter. HDMI assures that the best audio/video signal is always sent from the source (HDTV signal, Blu-Ray Player) to the display (Projection Television, LCD, Plasma, etc.). It does this by allowing uncompressed video and multi-channel audio data to be input to the display device through one single cable. An HDMI connection allows input at high rates of speed, up to 10.2 Gbps.

RoHs

Key Features

  • 180 degree swivel design is ideal for flat panel HDTV’s and other hook-ups where space is limited
  • Smooth and flexible 28 AWG jacket with protective mesh cover
  • Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
  • Gold-plated connectors provide optimal signal transfer
  • Premium double-shielded cable protects against outside noise (EMI/RFI)
  • Impedance-matched twisted-pair construction reduces cross-talk and interference
  • Bandwidth up to 10.2 Gbps - Full 1080p resolution
  • Perfect for connecting an iPad2 to an HDTV (video mirroring) to watch movies, play games, surf the web and display presentations

Package Includes

  • 10-ft. High Speed HDMI Gold Cable with Swivel Connectors

Specifications

OVERVIEW
Intended Application Home Theater/AV
Cable Type HDMI
Display Style Direct Connect
Model Type HDMI
INPUT
Cable Length (ft.) 10
Cable Length (m) 3.05
UPC ASSIGNMENT
Unit Carton UPC# 037332153852
PHYSICAL
Style HDMI
CONNECTIONS
Connector A
HDMI (Male)
HDMI (MALE)
Connector B
HDMI (Male)
HDMI (MALE)
Number of Connectors 2
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Software & Manuals

There are no files available for Model Number P568-010-SW.

Other Resources

Before You Buy

After You Buy