PROTECT IT!® Series

TLP1208TEL

12 outlet, 8-ft cord, 2160 joules, Tel/Modem Protection - Protect It! Surge Suppressor

  • 12 outlets / 8-ft. cord
  • 2160 joule rating
  • 1in/2 out tel/modem surge protection
  • 4 transformer spaces
  • $150,000 Ultimate Lifetime Insurance (USA & Canada only)

Take a closer look:

features video

Overview

Tripp Lite's TLP1208TEL offers economical AC surge suppression for protection of workstations, PCs, telecom systems, home electronics and other sensitive equipment. The TLP1208TEL features 12 outlets, an 8-ft. cord with a space-saving right-angle plug, and diagnostic LEDs to warn of suppressor damage. The unit has a surge suppression rating of 2160 joules to shield equipment from line noise and the strongest surges. Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment. $150,000 Ultimate Lifetime Insurance (USA & Canada only)

PLUG/OUTLETS: Input: NEMA5-15P/Output: 12 NEMA5-15R/8-ft. AC line cord

ELECTRICAL: 120V AC, 50/60Hz, 15A (requires NEMA5-15R wall receptacle)

FORMAT: Corded multi-outlet strip with 4 transformer-spaced outlet

SUPPRESSION: AC: 150V RMS Clamping/2160 joules/330V L-G, 400V L-N, 400V N-G UL1449 3rd Edition

RoHs

Key Features

  • 12 outlets with integrated child safety covers
  • 8-ft cord with space-saving right-angle plug
  • Built-in RJ11 jacks prevent surges from damaging your modem/fax equipment; 6-ft telephone cord included
  • Surge suppression rating: 2160 joules
  • EMI/RFI noise filtering
  • 15 amp resettable circuit breaker
  • Diagnostic LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
  • Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Can accomodate up to 4 transformers without blocking remaining outlets
  • Keyhole supports for wall mounting
  • $150,000 Ultimate Lifetime Insurance (USA and Canada Only) covers connected equipment

Typical Applications

  • Ideal for home computers, TV/VCR/DVD players, stereos and other important electrical equipment

Package Includes

  • TLP1208TEL surge suppressor
  • 6-ft. RJ11 telephone cord
  • Instruction manual with warranty information

Specifications

OVERVIEW
Intended Application Home/Office
OUTPUT
Output Volt Amp Capacity (VA) 15
Output Watt Capacity (watts) 1875
Frequency compatibility 50 / 60 Hz
Overload protection 15A resettable circuit breaker
Outlet quantity / type 12 NEMA 5-15R
Transformer accommodation Supports 4 large transformer plug accessories without covering remaining outlets, accepts up to 8 transformers total
Outlet orientation Two rows of outlets, including 4 widely spaced for transformers
INPUT
Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input connection type NEMA 5-15P
Input plug features Space-saving right angle input plug
Input cord length (ft.) 8
Input cord length (m) 2.4
Input cord gauge, type 14 gauge, SJT
Voltage compatibility (VAC) 120
Maximum Surge Amps 144000
LEDS ALARMS & SWITCHES
Switches Two-position on/off power switch
Diagnostic LEDs Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC suppression joule rating 2160
AC suppression response time < 1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping voltage (RMS) 150
UL1449 let through rating 330V L-G, 400V L-N, 400V N-G
EMI / RFI filtering Up to 40dB
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Yes
Cable (Coax) Protection No
Network (Ethernet) Protection No
PHYSICAL
Shipping Dimensions (HWD/in) 2.05 x 8.66 x 13.39
Shipping Dimensions (HWD/cm) 5.21 x 22.00 x 34.01
Shipping weight (lbs) 2.27
Shipping weight (kg) 1.03
Unit Dimensions (HWD/in) 1.54 x 2.72 x 10.30
Unit Dimensions (HWD/cm) 3.91 x 6.91 x 26.16
Unit weight (lbs) 2.09
Unit weight (kg) 0.95
Material of construction Plastic
Integrated keyhole mounting tabs Keyhole mounting tabs enable wall mounting
Housing Color Silver
Receptacle Color Black
AC line cord color Black
Style Strip
Outlets center to center measurement Distance between standard outlets = 25.4mm; Distance between transformer outlets = 57mm
Keyhole slot center to center measurement Distance between horizontal tabs = 152mm; Distance between vertical tabs = 73.5mm
SPECIAL FEATURES
Right-Angle Plug Yes
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression) UL1449 3RD EDITION
UL1363 (Power Tap) UL1363
UL497A (Communications) UL497A
FCC Part 68 (Communications) FCC Part 68
cUL / CSA (Canada) cUL
Industry Canada (Communications) Industry Canada
Approvals Exceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $150,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

TLP1208TEL 5 5 2 2
Best of Both worlds. Awesome product, great price and protects my computer, TV, DVD/VCR combo units. This unit met my needs and provides me the peace pf mind that I need, knowing that my equipment is securely protected from voltage spikes, which are getting too frequent lately because of the weather and other uncontrollable issues. Thanks Tripp-Lite for saving my electronic toys. February 17, 2013
great product This is a great surge protector for those who need several out and have to deal with wall warts. I replaced two power strips and one extension cord with this one product. January 17, 2013
1-2 of 2

Product Q&A

Support

Product Warranty

This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details.

Insurance Coverage

Your product comes with $150,000 connected equipment insurance.

Software & Manuals

Other Resources

Videos

Before You Buy

After You Buy