Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's B140-101X DVI over Cat5 Active Extender Kit is the perfect solution for those who need to extend a DVI-D Single-Link signal up to 200 ft. from the source. When using 24Awg, solid wire Cat5e/6 cabling (Tripp Lite N202-Series), the B140-101X can extend a 1024 x 768 (60Hz) signal up to 200 ft., or a 1920 x 1080 (60Hz) up to 150 ft.. Installation is quick and easy: Simply attach the local unit to your DVI source, attach the remote unit to your display, and then connect a Cat5e/6 patch cable between the two. If necessary, use the built-in Equalization setting on the remote unit to adjust the video image. Mounting hardware is included that allows the remote unit to be wallmounted, rackmounted or pole-mounted. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
| OVERVIEW | |
|---|---|
| Cable Type | DVI |
| Display Style | Extender |
| LEDS ALARMS & SWITCHES | |
| LED Indicators | The Green RJ45 LED on the local unit illuminates to indicate it is connected to and receiving power from the source. The Orange RJ45 LED on the local unit does not illuminate. The Green RJ45 LED on the remote unit illuminates to indicate it is receiving power from the external power supply. The Orange RJ45 LED on the remote unit illuminates to indicate it is connected to the local unit and receiving a signal from the source. |
| PHYSICAL | |
| Color | Black |
| CONNECTIONS | |
| Connector A | ![]() DVI-D SINGLE LINK (MALE) |
| Connector B | ![]() (X2) RJ45 (FEMALE) |
| Connector C | ![]() DVI-I (FEMALE) |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Recommended Products | ||
|---|---|---|
|
N202-025-BL 25-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N202-050-BL 50-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N202-075-BL 75-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N202-100-BL 100-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N202-150-BL 150-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
|
N202-200-BL 200-ft. Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M ) - Blue |
|
| Optional Products | ||
|
P561-006 6-ft. DVI Single Link TMDS Cable (DVI-D M/M) |
|
|
P561-010 10-ft. DVI Single Link TMDS Cable (DVI-D M/M) |
|
|
B140-101 DVI over Cat5 Passive Extender Kit |
|
|
B140-101-WP DVI over Cat5 Passive Extender Wallplate Kit |
|
|
Jun
19
2012
|
Is your product under warranty?If your B140-101X was purchased and registered on or after June 19, 2012, it is covered by warranty. |
B140-101X |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.