Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's HT1210SAT3 Home/Business Theater Surge Suppressor provides advanced protection-- 2880 joules--stopping damaging surges and filtering disruptive line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Perfect for small-to-medium home/business theater installations: high-definition TVs, satellite and A/V receivers, DVD/CD players and more. 12 outlets (with transformer spacing and sliding safety covers), 3-line 2.2GHz coaxial protection and 1-line tel/modem/Ethernet (100BaseT, high-speed) protection safeguard an entire home/business theater system. $250,000 Ultimate Lifetime Insurance coverage (USA and Canada only). Includes two diagnostic LED, 10-ft. cord with a right-angle plug, 6-ft. gold DSS cable, 6-ft. phone cord and 6-ft. network cable.
| OVERVIEW | |
|---|---|
| Intended Application | Audio/Video |
| OUTPUT | |
| Frequency compatibility | 60 Hz |
| Output watts | 1800 |
| Circuit Breaker (amps) | 15 |
| Outlet quantity / type | 12 NEMA 5-15R |
| Transformer accommodation | Accommodates 4 transformers |
| INPUT | |
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input connection type | NEMA 5-15P |
| Input plug features | Space-saving right-angle input plug |
| Input cord length (ft.) | 10 |
| Input cord length (m) | 3 |
| Input cord gauge, type | 14 gauge, SJT |
| Voltage compatibility (VAC) | 120 |
| Maximum Surge Amps | 180000 |
| LEDS ALARMS & SWITCHES | |
| Switches | Combination AC circuit breaker and 2-position on/off power switch |
| Diagnostic LEDs | Built-in LEDs confirm protection and grounding status |
| SURGE / NOISE SUPPRESSION | |
| AC suppression joule rating | 2880 |
| AC suppression response time | < 1 ns |
| Protection modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
| Clamping voltage (RMS) | 150 |
| UL1449 let through rating | 330, 400, 400 |
| EMI / RFI filtering | Up to 40 dB |
| DATALINE SURGE SUPPRESSION | |
| Telephone/DSL Protection | Yes |
| Telephone/DSL Protection Details | 1 line |
| Cable (Coax) Protection | Yes |
| Cable (Coax) Protection Details | 3 line |
| Network (Ethernet) Protection | Yes |
| PHYSICAL | |
| Shipping Dimensions (HWD/in) | 2.05 x 8.6 x 13.39 |
| Shipping Dimensions (HWD/cm) | 5.21 x 21.84 x 34.01 |
| Shipping weight (lbs) | 2.51 |
| Shipping weight (kg) | 1.14 |
| Unit Dimensions (HWD/in) | 1.51 x 4.86 x 12.07 |
| Unit Dimensions (HWD/cm) | 3.84 x 12.34 x 30.66 |
| Unit weight (lbs) | 2.31 |
| Unit weight (kg) | 1.05 |
| Material of construction | Plastic |
| Integrated keyhole mounting tabs | Keyhole mounting slots allow desk or wall mounting |
| AC line cord color | Black |
| Style | Strip |
| Keyhole slot center to center measurement | Distance between horizontal tabs = 152mm; Distance between vertical tabs = 73.5mm |
| SPECIAL FEATURES | |
| Right-Angle Plug | Yes |
| CERTIFICATIONS | |
| UL1449 3rd Edition (AC Suppression) | UL1449 3rd Edition |
| UL1363 (Power Tap) | UL1363 |
| UL497A (Communications) | UL497A |
| FCC Part 68 (Communications) | FCC Part 68 |
| cUL / CSA (Canada) | cUL |
| Approvals | Exceeds IEEE 587 category A&B specifications |
| WARRANTY | |
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
This product is covered by a Lifetime Limited Warranty. Please contact us for coverage details. |
![]() |
Your product comes with $250,000 connected equipment insurance. |
HT1210SAT3 |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.