Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
The SRW12USG 12U Wall-Mount Rack Enclosure Cabinet is designed to integrate wall-mounting, easy equipment access, and cable management in IT network applications with limited floor space. Ventilated front door, with Plexiglas® insert, and side panels allow generous airflow to keep equipment operating safely. Adjustable rack rails with square mounting holes accommodate up to 12U of standard 19" rackmount equipment. Supports up to 200 lbs of equipment. A sturdy hinge between the cabinet and the wall-mount bracket allows the cabinet to swing away from the wall for easy access to equipment and cabling. Top and bottom panels include convenient cutouts for cable routing.
| PHYSICAL | |
|---|---|
| Installed whole system maximum rack depth (inches) | 20.5 |
| Installed whole system maximum rack depth (cm) | 52.07 |
| Installed whole system minimum rack depth (inches) | 3 |
| Installed whole system total rack space height (rack spaces) | 12U |
| Shipping weight (lbs) | 70 |
| Shipping weight (kg) | 31.5 |
| Shipping Dimensions (HWD/in) | 27.95 x 26.38 x 24.41 |
| Shipping Dimensions (HWD/cm) | 71 x 67 x 62 |
| Unit weight (lbs) | 60 |
| Unit weight (kg) | 27.21 |
| Unit Dimensions (cm) | EXTERNAL DIMENSIONS: 63.5 x 60 x 54.9 (HWD) |
| Unit Dimensions (in.) | EXTERNAL DIMENSIONS: 25 x 23.63 x 21.6 (HWD) |
| Color | Black |
| Weight Capacity - Stationary (lbs) | 200 |
| Installed whole system minimum rack depth (cm) | 7.62 |
| Weight Capacity - Stationary (kg) | 90.7 |
| SPECIAL FEATURES | |
| Grounding lug | Front and Back door frames |
| CERTIFICATIONS | |
| NOM (Mexico) | Tested to NOM (Mexico) |
| Approvals | EIA-310-D, IEC 60297-3-100, DIN 41494, IP20 Protection, RoHS |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 5-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
N252-012 12-Port Cat6 Patch Panel 568B, 1U |
|
|
N252-024 24-Port Cat6 Patch Panel 568B, 1U |
|
|
N252-048 48-Port Cat6 Patch Panel 568B |
|
|
N252-048-1U 48-Port Cat6 1U High Density 110 Type Patch Panel |
|
|
SRCABLEDUCT1U 1U Horizontal Cable Manager (Finger duct with cover.) |
|
|
SRCABLERING1U 1U Horizontal Cable Manager (Flexible ring type.) |
|
|
SRCABLERING2U 2U Horizontal Cable Manager (Flexible ring type.) |
|
|
SRCAGENUTS Square Hole Hardware Kit (Includes 50 M6 screws and washers.) |
|
|
SRCASTER Rolling Caster Kit (Includes 4 casters) |
|
|
SRFAN3U 3U Fan Panel, 120V (3 high-performance fans; 210 CFM; 5-15P plug.) |
|
|
SRFANWM Wall-Mount Roof Fan Kit, 120V (2 high-performance fans; 210 CFM; 5-15P plug) |
|
|
SRSWITCH Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE |
|
|
SRXFAN3U 3U Fan Panel, 208-240V (3 high-performance fans; 315 CFM; C14 inlet.) |
|
|
SR1UPANEL10 1U Blanking Panel Kit (10 pieces; toolless mounting.) |
|
|
SR1UPANEL50 1U Blanking Panel Kit (50 pieces; toolless mounting.) |
|
|
UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit |
|
|
SRSHELF2P1U 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.) |
|
|
May
18
2008
|
Is your product under warranty?If your SRW12USG was purchased and registered on or after May 18, 2008, it is covered by warranty. |
SRW12USG |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.