Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
The SR42UBEXPND is 42U SmartRack enclosure with NO doors and NO side panels. The 'EXP' version is an expansion model used when several cabinets are bayed together. Its integrated baying tabs make it easy to combine multiple enclosures in rows for data center applications. This enclosure is also compatible with hot-aisle/cold-aisle configurations.
The SR42UBEXPND houses 3000 lb of standard 19-inch rack equipment in 42U. Its front and rear pairs of vertical rails have square mounting holes that are adjustable in quarter-inch increments from 4 to 37 inches. Adjustment is quick and an easy-view depth index ensures consistent rail placement without requiring time-consuming measurements. Each rack space within the enclosure is numbered for ready reference.
Two of the adjustable vertical mounting rails support toolless button-mount 0U installation of up to four compatible PDUs and cable managers. This feature makes it easier to route cabling to rack equipment and reduces cord clutter.
All components of the SR42UBEXPND are grounded to the enclosure frame. Front and rear threaded grounding points are provided for connection to the facility earth ground.
To simplify deployment, the SR42UBEXPND comes with preinstalled casters that enable it to be easily maneuvered into the desired location, where it can be secured by adjusting the preinstalled levelers. Note: the casters are intended for minor position adjustments and are not designed for moving the enclosure over long distances.
The SR42UBEXPND comes with a 5-year product warranty. As part of the SmartRack family, the SR42UBEXPND is compatible with Tripp Lite’s extensive range of rackmount accessories, enabling you to customize your solution to meet any requirement.
| PHYSICAL | |
|---|---|
| Installed whole system maximum rack depth (inches) | 37 |
| Installed whole system maximum rack depth (cm) | 94.0 |
| Installed whole system minimum rack depth (inches) | 4 |
| Rack Height | 42U |
| Shipping Dimensions (HWD/in) | 84.5 x 27.75 x 47 |
| Shipping Dimensions (HWD/cm) | 214.63 x 70.48 x 91.44 |
| Shipping weight (lbs) | 165 |
| Shipping weight (kg) | 74.8 |
| Unit Dimensions (in.) | EXTERNAL DIMENSIONS: 78.5 x 23.63 x 43 (HWD) |
| Unit weight (lbs) | 142 |
| Unit weight (kg) | 64.4 |
| Unit Dimensions (cm) | 199.39 x 60.02 x 109.22 |
| Color | Black |
| Weight Capacity - Stationary (lbs) | 3000 |
| Weight Capacity - Rolling (lbs) | 2250 |
| Units per Pallet | 1 |
| Weight Capacity - Stationary (kg) | 1360.8 |
| Weight Capacity - Rolling (kg) | 1020.6 |
| SPECIAL FEATURES | |
| Grounding lug | Front and Back door frames |
| CERTIFICATIONS | |
| Certifications | RoHS, UL 60950, CE |
| NOM (Mexico) | Tested to NOM (Mexico) |
| Approvals | EIA/ECA-310-E, IEC 60297-3-100, DIN 41494 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 5-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
SR42SIDE SmartRack side panel with key locking latch |
|
|
SRHALFRAIL 21U Half Rail Accessory |
|
|
SRBOLTDOWN Bolt-Down Kit (Secures included stabilizing brackets or optional stabilizing plates to facility floor.) |
|
|
SRCABLEDUCTVRT 6-ft. (1.8 m) Vertical Cable Manager (Double finger duct with cover; toolless mounting.) |
|
|
SRCABLEDUCT1U 1U Horizontal Cable Manager (Finger duct with cover.) |
|
|
SRCABLELADDER 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder (Includes 2 sections; requires SRCABLETRAY or SRLADDERATTACH) |
|
|
SRCABLERINGVRT 6-ft. (1.8 m) Vertical Cable Manager (Flexible ring type; toolless mounting.) |
|
|
SRCABLERING1U 1U Horizontal Cable Manager (Flexible ring type.) |
|
|
SRCABLERING2U 2U Horizontal Cable Manager (Flexible ring type.) |
|
|
SRCAGENUTS Square Hole Hardware Kit (Includes 50 M6 screws and washers.) |
|
|
SRCASTER Rolling Caster Kit (Includes 4 casters) |
|
|
SRCASTERHDKIT Heavy-Duty Rolling Caster Kit (includes 4 casters) |
|
|
SRSHELF2P 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.) |
|
|
SRSHELF4PHD Heavy-Duty Fixed Shelf (250 lb / 113 kg capacity; 26 in / 660 mm depth.) |
|
|
SRSHELF4PKYBD Keyboard Shelf (25 lb / 11 kg capacity; 16-in. / 406 mm depth.) |
|
|
SRSHELF4PSL Standard Sliding Shelf (50lb / 23 kg capacity; 28 1/4 in/ 660 mm depth.) |
|
|
SRSHELF4PSLHD Heavy-Duty Sliding Shelf (200 lb / 91 kg capacity; 26 in / 660 mm depth.) |
|
|
UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit |
|
|
4POSTRAILKIT Enables 4-Post Rackmount Installation of Select Rackmount UPS Systems |
|
|
4POSTRAILKIT1U 1U Universal Adjustable Rackmount Shelf Kit |
|
|
SRCABLEDUCT1UHD 1U High Capacity Horizontal Cable Manager (Finger duct with dual-hinge cover) |
|
|
SRCABLEDUCT2UHD 2U High Capacity Horizontal Cable Manager (Finger duct with dual-hinge cover) |
|
|
SRVRTBAR 42U Vertical Cable Management Bars |
|
|
SRFAN3U 3U Fan Panel, 120V (3 high-performance fans; 210 CFM; 5-15P plug.) |
|
|
SRXFAN3U 3U Fan Panel, 208-240V (3 high-performance fans; 315 CFM; C14 inlet.) |
|
|
SR1UPANEL10 1U Blanking Panel Kit (10 pieces; toolless mounting.) |
|
|
SR1UPANEL50 1U Blanking Panel Kit (50 pieces; toolless mounting.) |
|
|
SREXTENDER Rack Enclosure Extension Frame (Increases external depth of rack enclosures to 51-in. / 1295 mm; increases maximum mounting depth to 43.75-in. / 1111 mm.) |
|
|
N052-012 12-Port Cat5e Patch Panel 568B, 1U |
|
|
N052-024 24-Port Cat5e Patch Panel 568B, 1U |
|
|
N052-048 48-Port Cat5e Patch Panel 568B, 2U |
|
|
N054-024 24 Port Cat5e Feedthrough Patch Panel |
|
|
N250-024-LP 24-port Cat6 / Cat5e Low Profile Feed-through Wallmount Patch Panel 1U |
|
|
N252-012 12-Port Cat6 Patch Panel 568B, 1U |
|
|
N252-024 24-Port Cat6 Patch Panel 568B, 1U |
|
|
N252-024-HU 24-Port Cat6 0.5U Patch Panel 568A/B |
|
|
N252-024-V 24-Port Cat6 V-Shaped Patch Panel, 1U |
|
|
N252-048 48-Port Cat6 Patch Panel 568B |
|
|
N252-048-1U 48-Port Cat6 1U High Density 110 Type Patch Panel |
|
|
N490-016-LCLC 16 Port Fiber Patch Panel, 1U (LC/LC) |
|
|
N490-016-MTRJ 16 Port Fiber Patch Panel, 1U (MTRJ/MTRJ) |
|
|
N490-016-SCSC 16 Port Fiber Patch Panel, 1U (SC/SC) |
|
|
N490-016-STSC 16 Port Fiber Patch Panel, 1U (ST/SC) |
|
|
N490-016-STST 16 Port Fiber Patch Panel, 1U (ST/ST) |
|
|
SRPAGODAROOF SmartRack Drip Resistant Roof |
|
|
Jun
18
2008
|
Is your product under warranty?If your SR42UBEXPND was purchased and registered on or after June 18, 2008, it is covered by warranty. |
SR42UBEXPND |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.