Free PowerAlert Download! Monitor and control hundreds of UPS systems, PDUs, sensors and the equipment they support. PowerAlert Software Downloads [log-in required]
Tripp Lite's 10-port USB 2.0 hub is the most versatile and powerful hub on the market. This USB 2.0 hub allows you to connect up to ten USB devices to a single USB port on your computer. Features two swivel ports, for easy connection of MP3, flash drive and similar devices. This unit meets or exceeds USB 2.0 Specifications for Hi-Speed data transmission rates up to 480Mbps. Perfect for both the mobile and desktop user. While the hub will function perfectly in virtually all cases without needing external power, a multi-voltage AC adapter (110/220V ) is included in the event you are connecting power hungry devices. The U222-010-R is backwards compatible so that it will function with both USB 2.0 and USB 1.1 devices. Over-current protection safeguards connected equipment from overvoltages.
| OVERVIEW | |
|---|---|
| AC Adapter | Input: 100-240VAC, 50/60Hz, 0.5A Output: 5V, 2.5A |
| PHYSICAL | |
| Color | White |
| CONNECTIONS | |
| Connector A | ![]() USB MINI-B 5-PIN (FEMALE) |
| Connector B | ![]() (X10) USB A (FEMALE) |
| Ports | 10 |
| WARRANTY | |
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.
| Optional Products | ||
|---|---|---|
|
U022-006 6-ft. USB2.0 A/B Gold Device Cable (A Male to B Male) |
|
|
U022-010 10-ft. USB 2.0 A/B Gold Device Cable (A Male to B Male) |
|
|
U022-015 15-ft. USB 2.0 A/B Gold Device Cable (A Male to B Male) |
|
|
U024-006 6-ft. USB 2.0 Gold Extension Cable (USB A M/F) |
|
|
U024-010 10-ft. USB 2.0 Gold Extension Cable (USB A M/F) |
|
|
U222-004-R 4-Port USB2.0 Ultra-Mini Hub |
|
|
U222-007-R 7-Port USB2.0 Hub |
|
|
May
21
2012
|
Is your product under warranty?If your U222-010-R was purchased and registered on or after May 21, 2012, it is covered by warranty. |
There are no files available for Model Number U222-010-R.
U222-010-R |
| add to wishlist email print download pdf |
Copyright © 2013 Tripp Lite. All Rights Reserved.