click to chat with a product specialist

B136-101

Component Video with Stereo Audio over Cat5 Extender Kit

  • Comes with both local and remote units
  • Extends a 1080i (60Hz) Component Video and Stereo Audio signal up to 300 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 400 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K)
  • No External Power required

Take a closer look:

video

Overview

Tripp Lite's B136-101 Component Video + Stereo Audio extender kit comes with both local and remote units, allowing you to place a TV, Projector, etc, up to 700 ft. away from the source. A 1080i (60Hz) Component Video and Stereo Audio signal can be extended up to 300 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 400 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K). A 480p (60Hz) Component Video and Stereo Audio signal can be extended up to 500 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 700 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K). Built-in RCA connectors plug directly into the source and display, without the need for additional cables....no power required.

RoHs

Key Features

  • Comes with both local and remote units
  • Built-in RCA connectors plug directly into the source and display, without the need for additional cables
  • Extends a 1080i (60Hz) Component Video and Stereo Audio signal up to 300 ft. when using 24Awg, Solid Wire UTP cable (Tripp Lite N202-Series); or, up to 400 ft. when using Zero-Skew UTP cable (Tripp Lite P524-01K)
  • No external power required

Package Includes

  • B136-101 Component Video + Stereo Audio Extender Kit ( 2pc )
  • Owner's Manual

Specifications

OVERVIEW
Cable Type COMPONENT
Display Style Extender
CONNECTIONS
Side A - Connector 1 (x5) RCA Male
Side A - Connector 2 RJ45 Female
Side B - Connector 1 RJ45 Female
Side B - Connector 2 (x5) RCA Male
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

Related Items

Product Q&A

(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
4 weeks ago
Customer avatar
by
John
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
As long as the wire is SOLID conductor, versus STRANDED conductor found in most off-the-shelf Cat5e patch cables. Solid conductor wire normally comes in bulk, 1,000ft boxes, such as Tripp Lite N022-01K-GY.
 
Products related to my answer
 
 
4 weeks ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

1 Question | 1 Answer
1 of 1

Support

Product Warranty

May
24
2012

Is your product under warranty?

If your B136-101 was purchased and registered on or after May 24, 2012, it is covered by warranty.

Software & Manuals

Other Resources

Videos

Before You Buy

After You Buy