SMARTRACK™ Series

click to chat with a product specialist

SRW6U

SmartRack 6U Wall-Mount Rack Enclosure Cabinet

  • Designed for VoIP closets and education environments where equipment needs to be secure and out of the way
  • 6U with adjustable front vertical rackmount rails
  • Locking, reversible front door and locking, removable side panels
  • Fully assembled for quick installation
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance

Take a closer look:

video

Overview

The SRW6U 6U Wall-Mount Rack Enclosure Cabinet is designed to integrate wall-mounting, easy equipment access, and cable management in IT network applications with limited floor space. Ventilated front door and side panels allow generous airflow to keep equipment operating safely. Adjustable rack rails with square mounting holes accommodate up to 6U of standard 19" rackmount equipment. Supports up to 200 lbs of equipment. A sturdy wall-mount bracket allows the cabinet to quickly be hung on the wall.

Key Features

  • 6U wall-mounted enclosure
  • Ideal for VoIP wiring closets and education venues that require security
  • Adjustable mounting depths up to 17" by 2 front vertical rackmount rails
  • Ventilated front door and side panels for increased airflow
  • Locking, reversible front door
  • Locking, removable side panels
  • Fully assembled for quick installation
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance

Typical Applications

IT network environments with limited floor space, VoIP closets, and classrooms where equipment needs to be secure and out of the way of students.

Package Includes

  • SRW6U Wallmount Rack Enclosure
  • (12) M6 screws
  • (12) M6 cage nuts
  • (12) M6 washers
  • (2) Keys
  • Owner's Manual

Specifications

PHYSICAL
Installed whole system maximum rack depth (inches) 16.5
Installed whole system maximum rack depth (cm) 41.9
Installed whole system minimum rack depth (inches) 3
Rack Height 6U
Shipping Dimensions (HWD/in) 17.5" x 26.5" x 20.5"
Shipping Dimensions (HWD/cm) 44.45 x 67.31 x 52.07
Shipping weight (lbs) 32
Shipping weight (kg) 14.5
Unit Dimensions (in.) EXTERNAL DIMENSIONS: 14.5" x 23.63" x 17.5" (HWD)
Unit weight (lbs) 29
Unit weight (kg) 13
Unit Dimensions (cm) 36.83 x 60.02 x 44.45
Color Black
Weight Capacity - Stationary (lbs) 200
Weight Capacity - Stationary (kg) 90.7
Cable Access Hole Measurement (inches) 9.812 x 2.35 (l x w)
SPECIAL FEATURES
Grounding lug Front and Back door frames
CERTIFICATIONS
Certifications EIA-310-E
NOM (Mexico) Tested to NOM (Mexico)
Approvals RoHS
WARRANTY
Product Warranty Period (Worldwide) 5-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite''s testing agencies.

Ratings & Reviews

SRW6U 4.8 5 4 4
I used a SRW6U this week in a small closet that needed a neat a secure enclosure for a modem, router, UPS strip and two switches. It was very quick; light enough to hang by myself no problem and well-read instructions. The wall-mount installs into studs or wall with toggle bolts, and then you hang the SmartRack onto it. Secure to wall-mount and the five minute project is over. Although, I would recommend using more than just the wall-mount as they have provided the openings for more hardware throughout the rear of the enclosure. The enclosure felt very sturdy, the finish was great and Tripp Lite also supplied 12 rack nuts and bolts. The case is well perforated has space for four fans, two on the top and two on the bottom, in case you need more cooling. You have access to the inside from the front-locking door and two secure side doors. I had a great experience with this enclosure and had only wished that more rack hardware was included :) I have zero reason to look for any other rack enclosure of this size, very happy with this purchase. May 17, 2013
Excellent home network rack I bought this for my home network. I have a study/work room that I have my equipment located in and was looking for a small cabinet that could rack mount equipment. Although this unit is designed to go on the wall, it works perfectly on the floor. I mounted four small wheel casters on the bottom so that I could move it around. Solid construction, flexibility in opening the front, sides, and small outlets in back. Worth the buy. March 4, 2013
The only racks I buy now for switches and what not. Works great in closets and tight places. Easy to mount and access. February 28, 2013
Well made rack enclosure I have installed this unit in my new home - I have Cat6 from all rooms to into a patch bay in this rack unit. The quality of manufacture is first rate - thoughtful design features that are flexible for a range of uses. My only complaint is that it ships with 12 nuts/screws. This is a 6U unit and if you install 6 x 1U devices (switch, power supply etc) then you need 6 x 4 = 24 nuts/screws. Sure you can buy more screws but they tend to come in bags of 50. The screws are so cheap why not include 24 with the unit? Overall this unit is great and I would recommend. November 18, 2012
1-4 of 4

Related Items

Product Q&A

(1 Question : 2 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
APC Smart-UPS SC 450VA

Dimensions & Weight
Depth: 15.2 in
Height: 1.7 in
Weight: 23.8 lbs
Width: 17 in

Thanks
1 year, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about seriley is loaded.
Additional information about seriley could not be loaded.
+1point
1out of 1found this question helpful.
Was this helpful?helpful1unhelpful0

Answers

Answer: 
Thanks for your query.Please note that our SRW6U wallmount cabinet has an exterior depth of 17.5 in; and an adjustable mounting depth of 3 to 16.5 in. When determining the suitability of our rack for use with a particular device, we suggest that you also take into account any allowances required to accomodate associated device wiring (AC input cord, data lines, etc.) in your measurements.
1 year, 9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
The SRW6U can accommodate standard rack mount equipment with depths of up to 17".
1 year, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1

Questions & Answers

1 Question | 2 Answers
1 of 1